Filter by
Filter applied:
0
Clear filters
- Brands
- Applications
- Product Type
- Product Family
- Socket Type
- Type
- Frame Material
- Handle Type
- Number of Sockets
- Rack Height
- Width
- Works With
- Cladding Material
- Color
- Depth
- Frame Color
- Height
- Height
- Locking Type
- Mounting
- Package Quantity
- Frame Color Code
- Material
- Finish
- Cladding Color
- Color Code
- EMC Shielding
- Length
- Rack Width
- With Switch
- Cladding Color Code
- EMC Gasket Type
- Protection Rating
- For Mounting
- Thread Size
- Voltage AC
- Rack Width 1
- Rack Width 2
- Front Finish
- Function
- Width
- Groove Width
- Rear Finish
- Rear Panel Type
- Cover Plate Type
- Cooling
- Treated Edges
- Static Load
- Complies With
- Depth
- Shock and Vibration Tolerance
- Handle Included
Products | 343 results (3245 items)
Guide Rail With Coding for CompactPCI/ VME64x, Offset 0.1", PC
With Coding type, Offset plastic guide rail for plug-in units or PCBs.
- NEW generation With Coding, Offset type ...
- Significantly increased stability, due t...
- Improved fire safety properties, fulfill...
- “Halogen-Free”, according to IEC 61249-2-21
Socket Strip, UTE, Master‐Slave, 6 Sockets, 19"
Modular, compact socket strips with many function elements.
- Connecting cable 2 m, with SCHUKO/UTE plug
- Horizontal and vertical mounting
- Socket strips can be rotated through all...
- 230 V, 16 A
Novastar Cabinet With Glazed Door and Rear Panel
Aluminum frame cabinets with attractive design, available in multiple dimesions and colors.
- Type of protection IP 20
- Cabinet width only 553 mm
- Flush cladding parts
- All uprights (front and rear) with 19" cut‐outs
Guide Rail With DIN Connector Fixing
Guide rail for plug-in units with DIN connector fixing.
- Easy and economic mounting of connectors...
- For single Euroboard format 100 × 160 mm...
- Plastic guide rail, one piece, red, for 2 mm groove width
- Can be clipped into horizontal rails in Al extrusion
Horizontal Rail Perforation Cover Strip
The cover strip can be inserted into a groove on the rugged horizontal rail.
- To cover the perforation of the rugged h...
- In the case of a fire, no plastic can drip out
Novastar Cabinet Without Door and Rear Panel
Aluminum frame cabinets with attractive design, available in multiple dimesions and colors.
- Static load-carrying capacity up to 400 ...
- Type of protection IP 20
- Cabinet width only 553 mm
- Flush cladding parts
Socket Strip, UTE, With Wieland® Input
Modular, compact socket strips with many function elements.
- Input via Wieland® GST 18 plug
- Socket strips can be rotated through all...
- Output via UTE sockets
- Horizontal or vertical mounting
Guide Rail, 4.4" PCB Type, Red
Plastic guide rail for the type 4.4" PCBs, for 4.4" boards or drive units.
- Plastic guide rail, red
- Type "4.4" board height" (111.7 mm)
- Guide rails can be clipped into horizont...
- The optional ESD clip for can be fitted ...
Guide Rail Multi Piece, Mid-Piece Aluminium Extrusion for 4.4-inch PCBs (EuropacPRO)
Guide rail mid-piece for individual multi-piece guide rails out of plastic or Aluminum extrusion.
- Middle profile for mounting guide rails ...
- 2 plastic end pieces are required; these...
- Guide rails can be clipped into horizont...
- Storage temperature: from -40 °C ... 130 °C
MultipacPRO Front Handle, One-Piece, Width 10 mm
The front handles can be mounted and provide an easier to mount assembly.
- Load-carrying capacity 30 kg/pair
- Assembly on the front panel
- Can be used for the aluminium or sheet metal versions