Guide Rail, 4.4" PCB Type, Red
Hover to magnify image or click to enlarge
Guide Rail, 4.4" PCB Type, Red
This plastic guide rail for 4.4" PCBs or drive units of the accessory type, forms a reliable interface between the subrack mechanics and the sub-assemblies. The guide rails can additionally be bolted to the horizontal rail or 1.5 mm thick plates for higher shock and vibration requirements. Guide rail can be optional equipped with a ESD clip, which ensures conductive contact between PCB and horizontal rail. Suitable for RatiopacPRO/-AIR, PropacPRO, CompacPRO and EuropacPRO.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Plastic guide rail, red
- Type "4.4" board height" (111.7 mm)
- Guide rails can be clipped into horizontal rails (Al extrusion) or into 1.5 mm thick plates
- The optional ESD clip for can be fitted into guide rails and ensures conductive contact between PCB and horizontal rail both on the solder side and on the component side.
- Storage temperature: from -40 °C ... 130 °C
Specifications
Approval Agency Certificate
Drawing Document
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.