RJ Solar Rooftop Junction Box
Hover to magnify image or click to enlarge
RJ Solar Rooftop Junction Box
The RJ rooftop junction box with flashing provides a safe, secure, and NEMA 4X watertight solution for the Solar installer to penetrate the roof for attic runs and make the proper wire connections. The product is designed to be simple to install, minimize time on the roof, while additionally providing higher levels of protection for the point of penetration in the roof as well as electrical connections inside the junction box.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Designed specifically for solar installations
- Light weight
- Non-metallic; will not rust or corrode
- Easy to drill and modify
- Captive screws in cover will not fall out
- Minimal design, small footprint
- All roof penetrations cover by NEMA 4X enclosure
- Dark Graphite color blends in with any rooftop
- Cost effective
- UV stabilized
- Impact resistant
- Flashing dimension are approximately 13x18 (330x457mm)
- Ground bar included in standard offering
Specifications
Data Sheet
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.