Skip to main content

Please Select Your Country/Language Preferences

RU-1 Solar String Transition Box Group Hover to magnify image or click to enlarge

RU Solar String Transition Box

Residential Transition Boxes enable installers to transition and/or combine strings to conduit, reducing costs by enabling installers to switch to standard building wire and simplifying connections in the enclosure. It provides a touch-safe and secure means to transition strings. The low profile enclosure is designed to be mounted beneath the array using the optional box bracket accessory or adjacent to the array using racking system accessories.

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications

Thickness 0.13 in
Thickness 3.3 mm
Color Light Gray
Color Code RAL 7035
Finish Smooth Matte
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us