Skip to main content

Please Select Your Country/Language Preferences

Control, Monitoring and Sensing

Select FiltersClose
Filter by
Filter applied: 1
Clear filters
Collapse allExpand all
  • Markets
  • Applications
  • Communication
  • Hazardous Area
Filter1

Filter applied: 1

Subcategories

Electronic Temperature Controls

Electronic Temperature Controls

Electronic Thermostats

Electronic Thermostats

Mechanical Thermostats

Mechanical Thermostats

Sensors

Sensors

Products | 37 results (85 items)

RAYCHEM-3D-N00359-Elexant3500iPipeMount-EN-2310

Elexant 3500i Electronic Thermostat

A family of compact, full-featured, electronic thermostats for heat tracing control and monitoring.
A10000861

On Demand Stock Panels

A standardized offering of nVent RAYCHEM Controller and Controller Panels using hazardous rated components and modular design to reduce lead times and simplify design options.
A10000637.png

Elexant 4010i Heat Trace Controller

A range of eight compact, touch screen based, single-point heat-tracing controllers for freeze protection and process temperature maintenance in nonhazrdous or Class I, Div. 2/Zone 2 locations.
A10000646.png

Elexant 4020i Heat Trace Controller

A range of fully configurable touch screen based, single-point heat-tracing controllers for freeze protection and process temperature maintenance in nonhazrdous or Class I, Div. 2/Zone 2 locations.
A10000861

On Demand Stock Panels: NGC-30

A standardized offering of nVent RAYCHEM NGC-30 Controller Panels using hazardous rated components and modular design to reduce lead times and simplify design options.
A10000863

On Demand Stock Panels: NGC-40

A standardized offering of nVent RAYCHEM NGC-40 Controller Panels using hazardous rated components and modular design to reduce lead times and simplify design options.
A10000450

920 Series, Controller Assembly

Control assembly component for the nVent RAYCHEM 920 series control and monitoring systems.
RTD-4AL RTD Sensor Assembly

RTD-4AL RTD Sensor Assembly

Pipe mounted RTD for accurate temperature sensing (–100 °F to 900 °F) in non-hazardous and hazardous areas. Approved for CID2 locations.
A10000691.png

E507S-LS Mechanical Thermostat

For mechanical surface sensing temperature control in pipe freeze protection applications. Suitable for hazardous locations. Single pole switch.
A10000776.png

RTD-CS Corrugated Sheath RTD Sensor

Platinum RTD for accurate temperature sensing (-76 °F to 400 °F) in non-hazardous and hazardous areas, with stainless steel corrugated sheath. Approved for CID2 locations.
A10000653.png

AMC-1H Mechanical Thermostat

For mechanical ambient sensing temperature control in pipe freeze protection temperature applications. Suitable for hazardous locations.
A10000454

920 Series, Control Module

Control assembly component for the nVent RAYCHEM 920 series control and monitoring systems.