Air / Water Heat Exchanger, PWS
Air / Water Heat Exchanger, PWS
This range of vertical air-water heat exchanger, PWS, with a IP 55 protection degree, is ideal for dusty environments with high temperatures. Air cleanliness and the temperature around the enclosure will not affect the heat exchanger's performance. Several sizes of the heat exchanger are available, making the choice of the most optimum heat exchanger easy.
Industry Standards
CE
EAC
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Features
- Description: For vertical installation. Additional work is not required to the cutout to guarantee the IP. Integrated thermostat and solenoid valve for temperature control, and temperature monitoring with alarm contact. The thermostat is adjustable between 8 °C and 50 °C, factory setting 35 °C. Maximum permissible operating pressure of 10 bar. The cooling capacity for specific conditions are indicated in the diagrams. Water inlet temperature between 1 °C up to 35 °C.
- Type of connection: Spring-type terminal included with plug for electrical connection, 13 mm hose nozzle for water pipe connections.
- Material: Housing made of galvanized steel powder coated. Heat exchanger manufactured from copper pipe, with aluminium fins.
- Ambient temperature range: +1 °C to +70 °C.
- Protection: IP 55 towards the electrical enclosure.
- Finish: RAL 7035.
- Pack quantity: One unit.
Specifications
Color | Light Gray |
Material | Mild Steel |
Finish | Powder Coated |
Color Code | RAL 7035 |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.