Connection Kit for PI Heaters, Heat Shrink, Non-ATEX
Hover to magnify image or click to enlarge
Connection Kit for PI Heaters, Heat Shrink, Non-ATEX
nVent RAYCHEM CS20-2.5-PI-NH is a heat shrinkable polymer kit for the connection and termination of polymer insulated (PI) series resistance heating cables to cold leads. The kit is designed for use with junction boxes with M20 entries and allows to terminate circuits up to 25 A. The kit includes all materials for heating cable and cold lead connection, as well as the glands to terminate the cold lead in the junction box.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Non-hazardous, heat shrink technology
- Low profile and complete set: suitable for direct installation under the insulation and connection into the junction box
- Reliable during long life: 10 year product warranty available
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.