Mounting Angles (19-inch) Brackets, DNB
Hover to magnify image or click to enlarge
Mounting Angles (19-inch) Brackets, DNB
These quick and easy to mount brackets to fix 19" profiles provide spacing within the front of 800mm consoles, which allows for equipment to be installed either in a factory or in the field.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessory
Features
- Description: For mounting 19" profiles in 800 mm wide enclosures.
- Material: 3 mm zinc plated steel.
- Pack quantity: 4 brackets with mounting accessories.
- The profiles provide a quick and easy solution in achieving 19-inch spacing in 800mm wide consoles
- 19-inch equipment can be easily installed into consoles either in the factory or in the field
Specifications
Installation Manual / Instruction Sheet
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.