Rain Hood, ASST
Hover to magnify image or click to enlarge
Rain Hood, ASST
A stainless steel rain hood provides shelter via a sloped roof and protects installed components from accumulated water dripping into the enclosure when the door is opened.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Features
- Description: To be fitted as an outdoor shelter on stainless steel wall mounted enclosures. The roof is slightly sloped and has a drip strip. Machining is required. Dimensions of the enclosure will be increased by H: 60 mm, W: 20 mm and D: 20 mm.
- Material: AISI 304 / AISI 316L pre-grained stainless steel.
- Finish: 400 pre-grained stainless steel.
- Pack quantity: 1 rain hood with mounting material.
- Additional information: ASST is not compatible with 180º MMHS hinges.
- Rain hoods are not compatible with combined enclosures; The overall dimensions of the enclosure will increase by 60mm in height, 20mm in width and 20mm in depth
- Package quantity: 1
- Includes mounting hardware
- ASST is not compatible with 180° MMHS hinges
Specifications
Finish | Brushed |
Color | Unpainted |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.