Short External Baying Brackets, CCEH
Hover to magnify image or click to enlarge
Short External Baying Brackets, CCEH
Enclosures with partial doors can be bayed easily, resulting in proper alignment, without consuming space inside the enclosure and requiring additional external fixation holes.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Video
Accessories
Features
- Description: Short brackets mounted on the outside hole pattern of the frame of the bayed enclosures with an "auto spacer" function. Specially designed for small doors/pannels configuration. This method of baying mild steel enclosures has also the advantage of creating a direct earthing connection between the enclosure frames.
- Material: 3 mm zinc plated steel.
- Pack quantity: 6 brackets with mounthing material.
Specifications
Installation Manual / Instruction Sheet
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.