Socket Strip, Swiss, 10 x Sockets, 19"
Socket Strip, Swiss, 10 x Sockets, 19"
Catalog#: 60110-453
Modular, compact PDU with many function elements. Using a 1 U by 1 U aluminum chassis the PDU can easily be integrated in a rack with Swiss outlets.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Related Accessories
Additional Product Details
Features
- Socket strips can be rotated through all four directions (in 90° increments) during installation
- 230 V, 10 A
- In accordance with SEV.IEC 60884
- Connecting cable 2 m with Swiss version plug
- Socket strips Swiss version
- Installation height 1 U
- Horizontal or vertical mounting
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Al extrusion, 1 U, anodised, for socket inserts | 1 | |
2 | Socket inserts, Switzerland version (PA, RAL 7035) | 10 | |
3 | Endpiece, PA, RAL 7035, removable | 2 | |
4 | Connecting cable, black, 2 m, 05VV‐F 3G 1.5 mm², with plug (Swiss version), PVC, moulded | 1 | |
5 | Mounting angle, PA, RAL 7035 | 2 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.