Skip to main content

Please Select Your Country/Language Preferences

Lay-In NEMA Type 12 Wireway Closure Plate; 18200; F22LP; 18430; F44LP; 18670; F66LP; 19360; F88LP; 18870; F126LP Hover to magnify image or click to enlarge

Closure Plate Lay-in Hinged-Cover

Lay-in Hinged-Cover Closure Plates are used for closing and sealing the end of a wireway section or run.

Read more Read less Print This Page
Details

Features

Specifications

Color Code ANSI 61
Finish Galvanized; Powder Coated
Color Gray
Material Mild Steel
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.