Compact Series 4 Angle Adapter Plate
Hover to magnify image or click to enlarge
Compact Series 4 Angle Adapter Plate
Compact Series 4 Angle Adapter Plate provides connection between enclosure and flange coupling, allowing the enclosure to tilt at a fixed angle of either 15- or 30-degree.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Installation hardware and gasket included
- Assembled Compact Series 4 HMI Arm System has a max weight load of 337 lb. (153.2 kg)
Specifications
Material | Aluminum |
Color | Light Gray |
Finish | Powder Coated |
Color Code | RAL 7035 |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.