CS480 L-Shaped Pendant Tube
Hover to magnify image or click to enlarge
CS480 L-Shaped Pendant Tube
CS480 L-Shaped Pendant Tube is pre-cut and shaped with a 90-degree bend to reduce assembly time. For use in conjunction with CS480 Stainless Steel Pendant Arm system components.
Industry Standards
IEC 60529, IP66
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Use of these tubes does not compromise the enclosure rating
- Assembled CS480 HMI Arm System has a max weight load of 89.6 lb. (40.7 kg)
Specifications
Finish | Polished |
Material | Stainless Steel 304 |
Color | Unpainted |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.