Skip to main content

Please Select Your Country/Language Preferences

LAY-IN PAINTED FLAT-COVER WIREWAY, NEMA TYPE 1 90-DEGREE ELBOW-INSIDE OPENING; 13135; F2290EIN; 13136; F4490EIN; 13137; F6690EIN; 13138; F8890EIN; 13141; F101090EIN; 13142; F121290EIN Hover to magnify image or click to enlarge

Elbow 90-Degree Inside Opening Lay-in Painted

Lay-in Painted 90-Degree Elbow with Inside Opening are used for continuous run with 90-degree turns. Top and inside covers removable so wires and cables can be laid in along wireway run. No pulling through of wires or cables prevents damage to insulation that often occurs in a pull-through wiring system.

Read more Read less Print This Page
Details

Features

Specifications

Finish Galvanized
Material Mild Steel
Color Unpainted
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.