Skip to main content

Please Select Your Country/Language Preferences

INLINELandscapeGroup Product Photo Hover to magnify image or click to enlarge

InLine Landscape Enclosure Type 4 and 12

When applications require mounting electrical components the full width of an enclosure, the landscape orientation of this aesthetic InLine Enclosure makes it possible. Full-width mounting brackets can be drilled anywhere along their length, providing maximum mounting flexibility.

Read more Read less

Industry Standards

UL 508A Listed; Type 3, 4, 12; File No. E61997

cUL Listed per CSA C22.2 No. 94; Type 3, 4, 12; File No. E61997 (Solid Door Only)

Solid Door Enclosures:

NEMA/EEMAC Type 3, 4, 12

CSA File Number 42186: Type 4, 12

IEC 60529, IP66

Window Door Enclosures:

Read more Read less Print This Page
Details

Features

Specifications

Thickness 1.5 mm
Thickness 16 ga
Color Light Gray
Material Mild Steel
Finish Powder Coated
Color Code RAL 7035
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.