Louver Plate Kit
Hover to magnify image or click to enlarge
Louver Plate Kit
Designed to provide ventilation in enclosures where excessive internal heat or excessive moisture is a problem. These kits may be easily installed in the field by making a cutout of the proper size and attaching the louver plate in place.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Mounting hardware included
- Custom sizes, materials, finishes, etc., can be provided on special order
Specifications
Color Code | ANSI 61 |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.