ProLine 100-mm Solid Base Joining Side-to-Side
Hover to magnify image or click to enlarge
ProLine 100-mm Solid Base Joining Side-to-Side
Joining provides a seal between the gland plate openings on adjacent 100-mm solid bases and is used in combination with either of the Side-to-Side Frame Joining Kits. A nylon wire edge protector (see drawing) prevents wear and abrasion of wires and cables.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Kit includes gasket, hardware, and wire edge protector
Specifications
Thickness | 0.19 in |
Thickness | 5 mm |
Color | Black |
Finish | Smooth Matte |
Approval Agency Certificate
Installation Manual / Instruction Sheet
Sell Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.