ProLine Solid Door
Hover to magnify image or click to enlarge
ProLine Solid Door
Solid Doors include a removable door bar system on doors taller than 700 mm and wider than 400 mm. Hinge side is reversible. A flush bezel latch operates the 3-point latching system. Doors for 700-mm frames have 2-point latching. Hidden hinges (130-degree swing) permit attachment to the front or back of each enclosure frame. The use of a side-door adapter or a cable entry cabinet allows doors to be attached to the sides of the enclosure frame.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- EMC doors are finished with paint over plated surfaces
- Optional data pockets, door stops, grounding kits and 180-degree hinges are available
- Hinges have easy slide retained hinge pins
- Door gasket is foam-in-place urethane to provide a resilient, seamless seal
- Two grounding studs are furnished. All mounting hardware is included
Specifications
Finish | Brushed |
Color Code | RAL 7035 |
Approval Agency Certificate
Installation Manual / Instruction Sheet
Sell Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.