Rack Angle Adapter Bracket
Hover to magnify image or click to enlarge
Rack Angle Adapter Bracket
Rack Angle Adapter Brackets mount to ProLine and ProLine G2 Rack Angles. They bring out the rear leg mounting surface to allow traditional Rack Mount Slides (A16SL2U, sold separately) to be used. Fits tapped or through-hole ProLine and ProLine G2 Rack Angles. Rack Angle Adapter Brackets come in a quantity of four.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Fits 19-, 23- and 24-in. tapped or through-hole ProLine rack angles
- 14 gauge (1.75 mm) conductive steel
- Brackets supplied in quantity of four
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.