Command Handle, OICH
Hover to magnify image or click to enlarge
Command Handle, OICH
An ergonomic designed handle, which enables easy handling of the panel, even when wearing protective gloves.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessory
Features
- Description: Handle with ergonomic design, which enables easy handling of the panel, even with working gloves. Machining is required.
- Material: Aluminium.
- Finish: Anodised aluminium.
- Pack quantity: 1 piece.
Specifications
Material | Aluminum |
Finish | Anodized |
Color | Unpainted |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.