Filter applied: 1
SKUs | 617 results
Two Pole Distribution Block, 40 A, 2 Line Side & 15 Load Side Connections
Catalog #: BD-40A
- Max Current Rating, IEC: 40A
- Short Term Withstand Current (Icw) 1s: 4.5kA
- Peak Short Circuit Current (Ipk): 22kA
- Max Working Voltage, IEC (Ui): 500
- Line Side Number of Connections: 2
- Line Side Compact Stranded Wire Size: 6 - 16 mm²
- Line Side Stranded Wire Size - Ferrule: 4 - 10 mm²
- Load Side Number of Connections: 15
- Load Side Compact Stranded Wire Size: (15) 1,5 - 4 mm²
- Load Side Stranded Wire Size - Ferrule: (15) 0,75 – 4 mm²
- Depth (D): 1.97"
- Depth (D): 50 mm
- Height (H): 1.97"
- Height (H): 50 mm
- Width (W): 5.12"
- Width (W): 130 mm
- Unit Weight: 0.49 lb
- Unit Weight: 0.22 kg
- Flammability Rating: UL® 94V-0
- Complies With: IEC® 60947-7-1
FleXbus Aluminum Perforated Profile
Catalog #: FLEXALPROF2M
- Material: Aluminum
- A: 0.49"
- A: 12.5 mm
- Hole Size (HS): 0.32"
- Hole Size (HS): 8 mm
- Height (H): 0.59"
- Height (H): 15 mm
- Length (L): 78.7"
- Length (L): 2000 mm
- Width (W): 1.38"
- Width (W): 35 mm
- Unit Weight: 1.98 lb
- Unit Weight: 0.9 kg
FleXbus HCBC Clamp, 3.937" x 6.299"
Catalog #: FLEXCLAMP100
- Material: Stainless Steel 304 (EN 1.4301)
- A: 3.94"
- A: 100 mm
- B: 6.3"
- B: 160 mm
- C: 0.79"
- C: 20 mm
- D: 1.69"
- D: 43 mm
- Thickness (T): 0.16"
- Thickness (T): 4 mm
- Hole Size (HS): 0.22"
- Hole Size (HS): 5.5 mm
- Torque (TQ): 73.76 ft·lbf
- Torque (TQ): 100 N·m
- Unit Weight: 2.03 lb
- Unit Weight: 0.92 kg
- Conductor Width: 3.54" - 3.94"
- Conductor Width: 90 - 100 mm
FleXbus HCBC Clamp, 4.724" x 7.087"
Catalog #: FLEXCLAMP120
- Material: Stainless Steel 304 (EN 1.4301)
- A: 4.72"
- A: 120 mm
- B: 7.09"
- B: 180 mm
- C: 0.79"
- C: 20 mm
- D: 1.69"
- D: 43 mm
- Thickness (T): 0.16"
- Thickness (T): 4 mm
- Hole Size (HS): 0.22"
- Hole Size (HS): 5.5 mm
- Torque (TQ): 73.76 ft·lbf
- Torque (TQ): 100 N·m
- Unit Weight: 2.2 lb
- Unit Weight: 1 kg
- Conductor Width: 4.33" - 4.72"
- Conductor Width: 110 - 120 mm
FleXbus HCBC Clamp, 6.299" x 8.661"
Catalog #: FLEXCLAMP160
- Material: Stainless Steel 304 (EN 1.4301)
- A: 6.3"
- A: 160 mm
- B: 8.66"
- B: 220 mm
- C: 0.79"
- C: 20 mm
- D: 1.69"
- D: 43 mm
- Thickness (T): 0.16"
- Thickness (T): 4 mm
- Hole Size (HS): 0.22"
- Hole Size (HS): 5.5 mm
- Torque (TQ): 73.76 ft·lbf
- Torque (TQ): 100 N·m
- Unit Weight: 2.91 lb
- Unit Weight: 1.32 kg
- Conductor Width: 5.12" - 6.3"
- Conductor Width: 130 - 160 mm
FleXbus HCBC Clamp, 2.48" x 4.843"
Catalog #: FLEXCLAMP63
- Material: Stainless Steel 304 (EN 1.4301)
- A: 2.48"
- A: 63 mm
- B: 4.84"
- B: 123 mm
- C: 0.79"
- C: 20 mm
- D: 1.69"
- D: 43 mm
- Thickness (T): 0.16"
- Thickness (T): 4 mm
- Hole Size (HS): 0.22"
- Hole Size (HS): 5.5 mm
- Torque (TQ): 73.76 ft·lbf
- Torque (TQ): 100 N·m
- Unit Weight: 1.17 lb
- Unit Weight: 0.53 kg
- Conductor Width: 1.18" - 2.48"
- Conductor Width: 30 - 63 mm
FleXbus HCBC Clamp, 3.15" x 5.512"
Catalog #: FLEXCLAMP80
- Material: Stainless Steel 304 (EN 1.4301)
- A: 3.15"
- A: 80 mm
- B: 5.51"
- B: 140 mm
- C: 0.79"
- C: 20 mm
- D: 1.69"
- D: 43 mm
- Thickness (T): 0.16"
- Thickness (T): 4 mm
- Hole Size (HS): 0.22"
- Hole Size (HS): 5.5 mm
- Torque (TQ): 73.76 ft·lbf
- Torque (TQ): 100 N·m
- Unit Weight: 1.85 lb
- Unit Weight: 0.84 kg
- Conductor Width: 2.76" - 3.15"
- Conductor Width: 70 - 80 mm
FleXbus Conductor, 1.984 in², 393.7" x 1.97" x 1.97" x 0.98" x 125.22 lb
Catalog #: FLEXCOND1280L10
- Cross Section: 1.98in²
- Cross Section: 1280mm²
- Length 1 (L1): 393.7"
- Length 1 (L1): 10000 mm
- Length 2 (L2): 3.94"
- Length 2 (L2): 100 mm
- Conductor Material: Copper Clad Aluminum
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Material: Thermoplastic Elastomer
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.100" - 0.14"
- Insulation Thickness: 2.5 - 3.5 mm
- Dielectric Strength: 20kV/mm
- Euroclass CPR: Eca - s2, d2, a3
- Flammability Rating: UL® 94V-0
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Wire Diameter: 0.01"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;1500V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 1984A
- Width 1 (W1): 4 1/4"
- Width 1 (W1): 108 mm
- Width 2 (W2): 3.94"
- Width 2 (W2): 100 mm
- Height 1 (H1): 1.23"
- Height 1 (H1): 31.15mm
- Height 2 (H2): 0.71"
- Height 2 (H2): 18mm
- Hole Size (HS): 0.55"
- Hole Size (HS): 14 mm
- A: 1.97"
- Unit Weight: 125.22 lb
- Unit Weight: 56.8 kg
- A: 50 mm
- B: 1.97"
- B: 50 mm
- C: 0.98"
- C: 25 mm
- D: 0.98"
- D: 25 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.48
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor, 1,984 in² ,433,07'' x 1.97" x 1.97" x 0.98" x 137.75 lb
Catalog #: FLEXCOND1280L11
- Cross Section: 1.984in²
- Cross Section: 1280mm²
- Length 1 (L1): 433"
- Length 1 (L1): 11000 mm
- Length 2 (L2): 3.94"
- Length 2 (L2): 100 mm
- Conductor Material: Copper Clad Aluminum
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Material: Thermoplastic Elastomer
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.098" - 0.138"
- Insulation Thickness: 2.5 - 3.5 mm
- Dielectric Strength: 20kV/mm
- Euroclass CPR: Eca - s2, d2, a3
- Flammability Rating: UL® 94V-0
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Wire Diameter: 0.008"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;1500V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 1984A
- Width 1 (W1): 4.252"
- Width 1 (W1): 108 mm
- Width 2 (W2): 3.937"
- Width 2 (W2): 100 mm
- Height 1 (H1): 1.226"
- Height 1 (H1): 31.2mm
- Height 2 (H2): 0.709"
- Height 2 (H2): 18mm
- Hole Size (HS): 0.551"
- Hole Size (HS): 14 mm
- A: 1.97"
- Unit Weight: 137.8 lb
- Unit Weight: 62.5 kg
- A: 50 mm
- B: 1.97"
- B: 50 mm
- C: 0.98"
- C: 25 mm
- D: 0.98"
- D: 25 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.48
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor, 1,984 in² ,472,44'' x 1.97" x 1.97" x 0.98" x 150.31 lb
Catalog #: FLEXCOND1280L12
- Cross Section: 1.984in²
- Cross Section: 1280mm²
- Length 1 (L1): 472"
- Length 1 (L1): 12000 mm
- Length 2 (L2): 3.94"
- Length 2 (L2): 100 mm
- Conductor Material: Copper Clad Aluminum
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Material: Thermoplastic Elastomer
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.098" - 0.138"
- Insulation Thickness: 2.5 - 3.5 mm
- Dielectric Strength: 20kV/mm
- Euroclass CPR: Eca - s2, d2, a3
- Flammability Rating: UL® 94V-0
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Wire Diameter: 0.008"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;1500V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 1984A
- Width 1 (W1): 4.252"
- Width 1 (W1): 108 mm
- Width 2 (W2): 3.937"
- Width 2 (W2): 100 mm
- Height 1 (H1): 1.226"
- Height 1 (H1): 31.2mm
- Height 2 (H2): 0.709"
- Height 2 (H2): 18mm
- Hole Size (HS): 0.551"
- Hole Size (HS): 14 mm
- A: 1.97"
- Unit Weight: 150.4 lb
- Unit Weight: 68.2 kg
- A: 50 mm
- B: 1.97"
- B: 50 mm
- C: 0.98"
- C: 25 mm
- D: 0.98"
- D: 25 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.48
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364