Filter applied: 1
SKUs | 617 results
Low Voltage Insulators, Metric Thread, 1.575", 46 mm Hex Width, M12 Thread
Catalog #: ISOTP40M12
- Material: Steel;Glass Fibre Reinforced Polyamide
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Flammability Rating: UL® 94V-0
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C)
- Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
- Dielectric Strength, UL: 1500
- Insulation Voltage: 1000;1500
- Height (H): 1.57"
- Height (H): 40 mm
- Hex Width (W): 46 mm
- Hex Width (W): 46 mm
- Depth (D): 2.09"
- Depth (D): 53 mm
- Thread Size (TS): M12
- Thread Depth (TD): 0.57"
- Thread Depth (TD): 14.5mm
- Diameter (Ø): 1.57"
- Diameter (Ø): 40 mm
- Static Load 1 (F1): 2473lb
- Static Load 1 (F1): 11000N
- Static Load 2 (F2): 1012lb
- Static Load 2 (F2): 4500N
- Unit Weight: 0.22 lb
- Unit Weight: 0.1 kg
Low Voltage Insulators, Metric Thread, 1.575", 46 mm Hex Width, M6 Thread
Catalog #: ISOTP40M6
- Material: Steel;Glass Fibre Reinforced Polyamide
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Flammability Rating: UL® 94V-0
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C)
- Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
- Dielectric Strength, UL: 1500
- Insulation Voltage: 1000;1500
- Height (H): 1.57"
- Height (H): 40 mm
- Hex Width (W): 46 mm
- Hex Width (W): 46 mm
- Depth (D): 2.09"
- Depth (D): 53 mm
- Thread Size (TS): M6
- Thread Depth (TD): 0.35"
- Thread Depth (TD): 9mm
- Diameter (Ø): 1.57"
- Diameter (Ø): 40 mm
- Static Load 1 (F1): 2473lb
- Static Load 1 (F1): 11000N
- Static Load 2 (F2): 1798lb
- Static Load 2 (F2): 8000N
- Unit Weight: 0.22 lb
- Unit Weight: 0.1 kg
Low Voltage Insulators, Metric Thread, 1.575", 46 mm Hex Width, M8 Thread
Catalog #: ISOTP40M8
- Material: Steel;Glass Fibre Reinforced Polyamide
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Flammability Rating: UL® 94V-0
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C)
- Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
- Dielectric Strength, UL: 1500
- Insulation Voltage: 1000;1500
- Height (H): 1.57"
- Height (H): 40 mm
- Hex Width (W): 46 mm
- Hex Width (W): 46 mm
- Depth (D): 2.09"
- Depth (D): 53 mm
- Thread Size (TS): M8
- Thread Depth (TD): 0.31"
- Thread Depth (TD): 8mm
- Diameter (Ø): 1.57"
- Diameter (Ø): 40 mm
- Static Load 1 (F1): 2473lb
- Static Load 1 (F1): 11000N
- Static Load 2 (F2): 1798lb
- Static Load 2 (F2): 8000N
- Unit Weight: 0.23 lb
- Unit Weight: 0.1 kg
Low Voltage Insulators, Metric Thread, 1.772", 50 mm Hex Width, M10 Thread
Catalog #: ISOTP45M10
- Material: Steel;Glass Fibre Reinforced Polyamide
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Flammability Rating: UL® 94V-0
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C)
- Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
- Dielectric Strength, UL: 1500
- Insulation Voltage: 1000;1500
- Height (H): 1.77"
- Height (H): 45 mm
- Hex Width (W): 50 mm
- Hex Width (W): 50 mm
- Depth (D): 2.24"
- Depth (D): 57 mm
- Thread Size (TS): M10
- Thread Depth (TD): 0.39"
- Thread Depth (TD): 10mm
- Diameter (Ø): 1.61"
- Diameter (Ø): 41 mm
- Static Load 1 (F1): 4047lb
- Static Load 1 (F1): 18000N
- Static Load 2 (F2): 1574lb
- Static Load 2 (F2): 7000N
- Unit Weight: 0.26 lb
- Unit Weight: 0.12 kg
Low Voltage Insulators, Metric Thread, 1.772", 41 mm Hex Width, M6 Thread
Catalog #: ISOTP45M6
- Material: Steel;Glass Fibre Reinforced Polyamide
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Flammability Rating: UL® 94V-0
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C)
- Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
- Dielectric Strength, UL: 1500
- Insulation Voltage: 1000;1500
- Height (H): 1.77"
- Height (H): 45 mm
- Hex Width (W): 41 mm
- Hex Width (W): 41 mm
- Depth (D): 1.85"
- Depth (D): 47 mm
- Thread Size (TS): M6
- Thread Depth (TD): 0.35"
- Thread Depth (TD): 9mm
- Diameter (Ø): 1.34"
- Diameter (Ø): 34 mm
- Static Load 1 (F1): 2473lb
- Static Load 1 (F1): 11000N
- Static Load 2 (F2): 1461lb
- Static Load 2 (F2): 6500N
- Unit Weight: 0.23 lb
- Unit Weight: 0.1 kg
Low Voltage Insulators, Metric Thread, 1.772", 41 mm Hex Width, M8 Thread
Catalog #: ISOTP45M8
- Material: Steel;Glass Fibre Reinforced Polyamide
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Flammability Rating: UL® 94V-0
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C)
- Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
- Dielectric Strength, UL: 1500
- Insulation Voltage: 1000;1500
- Height (H): 1.77"
- Height (H): 45 mm
- Hex Width (W): 41 mm
- Hex Width (W): 41 mm
- Depth (D): 1.85"
- Depth (D): 47 mm
- Thread Size (TS): M8
- Thread Depth (TD): 0.59"
- Thread Depth (TD): 15mm
- Diameter (Ø): 1.34"
- Diameter (Ø): 34 mm
- Static Load 1 (F1): 2473lb
- Static Load 1 (F1): 11000N
- Static Load 2 (F2): 1461lb
- Static Load 2 (F2): 6500N
- Unit Weight: 0.3 lb
- Unit Weight: 0.14 kg
Low Voltage Insulators, Metric Thread, 1.772", 50 mm Hex Width, M8 Thread
Catalog #: ISOTP45M8L
- Material: Steel;Glass Fibre Reinforced Polyamide
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Flammability Rating: UL® 94V-0
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C)
- Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
- Dielectric Strength, UL: 1500
- Insulation Voltage: 1000;1500
- Height (H): 1.77"
- Height (H): 45 mm
- Hex Width (W): 50 mm
- Hex Width (W): 50 mm
- Depth (D): 2.24"
- Depth (D): 57 mm
- Thread Size (TS): M8
- Thread Depth (TD): 0.59"
- Thread Depth (TD): 15mm
- Diameter (Ø): 1.61"
- Diameter (Ø): 41 mm
- Static Load 1 (F1): 4047lb
- Static Load 1 (F1): 18000N
- Static Load 2 (F2): 2248lb
- Static Load 2 (F2): 10000N
- Unit Weight: 0.29 lb
- Unit Weight: 0.13 kg
Low Voltage Insulators, Metric Thread, 1.969", 50 mm Hex Width, M10 Thread
Catalog #: ISOTP50M10
- Material: Steel;Glass Fibre Reinforced Polyamide
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Flammability Rating: UL® 94V-0
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C)
- Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
- Dielectric Strength, UL: 1500
- Insulation Voltage: 1000;1500
- Height (H): 1.97"
- Height (H): 50 mm
- Hex Width (W): 50 mm
- Hex Width (W): 50 mm
- Depth (D): 2.24"
- Depth (D): 57 mm
- Thread Size (TS): M10
- Thread Depth (TD): 0.39"
- Thread Depth (TD): 10mm
- Diameter (Ø): 1.61"
- Diameter (Ø): 41 mm
- Static Load 1 (F1): 4496lb
- Static Load 1 (F1): 20000N
- Static Load 2 (F2): 2248lb
- Static Load 2 (F2): 10000N
- Unit Weight: 0.43 lb
- Unit Weight: 0.2 kg
Low Voltage Insulators, Metric Thread, 1.969", 50 mm Hex Width, M12 Thread
Catalog #: ISOTP50M12
- Material: Steel;Glass Fibre Reinforced Polyamide
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Flammability Rating: UL® 94V-0
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C)
- Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
- Dielectric Strength, UL: 1500
- Insulation Voltage: 1000;1500
- Height (H): 1.97"
- Height (H): 50 mm
- Hex Width (W): 50 mm
- Hex Width (W): 50 mm
- Depth (D): 2.24"
- Depth (D): 57 mm
- Thread Size (TS): M12
- Thread Depth (TD): 0.57"
- Thread Depth (TD): 14.5mm
- Diameter (Ø): 1.61"
- Diameter (Ø): 41 mm
- Static Load 1 (F1): 4496lb
- Static Load 1 (F1): 20000N
- Static Load 2 (F2): 2248lb
- Static Load 2 (F2): 10000N
- Unit Weight: 0.42 lb
- Unit Weight: 0.19 kg
Low Voltage Insulators, Metric Thread, 1.969", 50 mm Hex Width, M6 Thread
Catalog #: ISOTP50M6
- Material: Steel;Glass Fibre Reinforced Polyamide
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Flammability Rating: UL® 94V-0
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C)
- Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
- Dielectric Strength, UL: 1500
- Insulation Voltage: 1000;1500
- Height (H): 1.97"
- Height (H): 50 mm
- Hex Width (W): 50 mm
- Hex Width (W): 50 mm
- Depth (D): 2.24"
- Depth (D): 57 mm
- Thread Size (TS): M6
- Thread Depth (TD): 0.35"
- Thread Depth (TD): 9mm
- Diameter (Ø): 1.61"
- Diameter (Ø): 41 mm
- Static Load 1 (F1): 4496lb
- Static Load 1 (F1): 20000N
- Static Load 2 (F2): 1574lb
- Static Load 2 (F2): 7000N
- Unit Weight: 0.34 lb
- Unit Weight: 0.15 kg