Filter applied: 1
SKUs | 617 results
Low Voltage Insulators, Metric Thread, 3.15", 65 mm Hex Width, M12 Thread
Catalog #: ISOTP80M12
- Material: Steel;Glass Fibre Reinforced Polyamide
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Flammability Rating: UL® 94V-0
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C)
- Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
- Dielectric Strength, UL: 1500
- Insulation Voltage: 1000;1500
- Height (H): 3.15"
- Height (H): 80 mm
- Hex Width (W): 65 mm
- Hex Width (W): 65 mm
- Depth (D): 2.95"
- Depth (D): 75 mm
- Thread Size (TS): M12
- Thread Depth (TD): 0.79"
- Thread Depth (TD): 20mm
- Diameter (Ø): 2.05"
- Diameter (Ø): 52 mm
- Static Load 1 (F1): 6744lb
- Static Load 1 (F1): 30000N
- Static Load 2 (F2): 3597lb
- Static Load 2 (F2): 16000N
- Unit Weight: 1.12 lb
- Unit Weight: 0.51 kg
Low Voltage Insulators, Metric Thread, 3.15", 65 mm Hex Width, M16 Thread
Catalog #: ISOTP80M16
- Material: Steel;Glass Fibre Reinforced Polyamide
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Flammability Rating: UL® 94V-0
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C)
- Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
- Dielectric Strength, UL: 1500
- Insulation Voltage: 1000;1500
- Height (H): 3.15"
- Height (H): 80 mm
- Hex Width (W): 65 mm
- Hex Width (W): 65 mm
- Depth (D): 2.95"
- Depth (D): 75 mm
- Thread Size (TS): M16
- Thread Depth (TD): 0.79"
- Thread Depth (TD): 20mm
- Diameter (Ø): 2.05"
- Diameter (Ø): 52 mm
- Static Load 1 (F1): 6744lb
- Static Load 1 (F1): 30000N
- Static Load 2 (F2): 3597lb
- Static Load 2 (F2): 16000N
- Unit Weight: 0.89 lb
- Unit Weight: 0.4 kg
Power Terminal, Lug-to-Lug, 250 A
Catalog #: SBLL-250
- Material: Copper;Thermoplastic
- Finish: Tinned
- Max Current Rating, IEC: 290A
- Max Current Rating, UL/CSA: 255A
- Short Term Withstand Current (Icw) 1s: 14.4kA
- Peak Short Circuit Current (Ipk): 42kA
- Short Circuit Current Rating (SCCR): 100kA
- Max Working Voltage, IEC (Ui): 1000;1500
- Max Working Voltage, UL (Vin): 1000
- Number of Stud Connections: 2
- Stud Connection Conductor Width: 20 – 24 mm
- Stud Connection Compact Stranded Wire Size: 10 – 120 mm²
- Stud Connection Wire Size: #8 - 250 kcmil
- Depth (D): 2.56"
- Depth (D): 65 mm
- Height (H): 8.1"
- Height (H): 205.7 mm
- Width (W): 2.06"
- Width (W): 52.3 mm
- A: 4 1/4"
- A: 108 mm
- Unit Weight: 0.35 lb
- Unit Weight: 0.16 kg
- Certification Details: UL® 1059
- Flammability Rating: UL® 94V-1
- Complies With: IEC® 60947-7-1
Power Terminal, Lug-to-Tunnel, 250 A
Catalog #: SBLT-250
- Material: Copper;Thermoplastic
- Finish: Tinned
- Max Current Rating, IEC: 350A
- Max Current Rating, UL/CSA: 300A
- Short Term Withstand Current (Icw) 1s: 8.4kA
- Peak Short Circuit Current (Ipk): 30kA
- Short Circuit Current Rating (SCCR): 100kA
- Max Working Voltage, IEC (Ui): 1000;1500
- Max Working Voltage, UL (Vin): 1000
- Number of Stud Connections: 1
- Stud Connection Conductor Width: 20 – 24 mm
- Stud Connection Compact Stranded Wire Size: 10 – 120 mm²
- Stud Connection Wire Size: #6 - 250 kcmil
- Number of Tunnel Connections: 2
- Tunnel Connection Compact Stranded Wire Size: (2) 10 – 50 mm²
- Tunnel Connection Wire Size - Ferrule: (2) 10 – 35 mm²
- Tunnel Connection Wire Size: (2) #8 – 1/0
- Depth (D): 2.56"
- Depth (D): 65 mm
- Height (H): 8.1"
- Height (H): 205.7 mm
- Width (W): 2.1"
- Width (W): 52.3 mm
- A: 4 1/4"
- A: 108 mm
- Unit Weight: 0.6 lb
- Unit Weight: 0.27 kg
- Certification Details: UL® 1059
- Flammability Rating: UL® 94V-1
- Complies With: IEC® 60947-7-1
Power Terminal, Tunnel-to-Tunnel, 250 A
Catalog #: SBTT-250
- Material: Copper;Thermoplastic
- Finish: Tinned
- Max Current Rating, IEC: 350A
- Max Current Rating, UL/CSA: 300A
- Short Term Withstand Current (Icw) 1s: 8.4kA
- Peak Short Circuit Current (Ipk): 30kA
- Short Circuit Current Rating (SCCR): 100kA
- Max Working Voltage, IEC (Ui): 1000;1500
- Max Working Voltage, UL (Vin): 1000
- Number of Tunnel Connections: 4
- Tunnel Connection Compact Stranded Wire Size: (4) 10 – 50 mm²
- Tunnel Connection Wire Size - Ferrule: (4) 10 – 35 mm²
- Tunnel Connection Wire Size: (4) #8 – 1/0
- Depth (D): 2.6"
- Depth (D): 66 mm
- Height (H): 8.1"
- Height (H): 205.7 mm
- Width (W): 2.1"
- Width (W): 52.3 mm
- A: 4 1/4"
- A: 108 mm
- Unit Weight: 0.57 lb
- Unit Weight: 0.26 kg
- Certification Details: UL® 1059
- Flammability Rating: UL® 94V-1
- Complies With: IEC® 60947-7-1
Four Pole Distribution Block, 40 A, 2 Line Side & 11 Load Side Connections
Catalog #: TD-40A
- Material: Thermoplastic;Brass
- Max Current Rating, IEC: 40A
- Short Term Withstand Current (Icw) 1s: 4.5kA
- Peak Short Circuit Current (Ipk): 22kA
- Max Working Voltage, IEC (Ui): 500
- Line Side Number of Connections: 2
- Line Side Compact Stranded Wire Size: 6 - 16 mm²
- Line Side Stranded Wire Size - Ferrule: 4 - 10 mm²
- Load Side Number of Connections: 11
- Load Side Compact Stranded Wire Size: (11) 1,5 - 4 mm²
- Load Side Stranded Wire Size - Ferrule: (11) 0,75 – 4 mm²
- Depth (D): 1.97"
- Depth (D): 50 mm
- Height (H): 3.54"
- Height (H): 90 mm
- Width (W): 3.94"
- Width (W): 100 mm
- Unit Weight: 0.73 lb
- Unit Weight: 0.33 kg
- Flammability Rating: UL® 94V-0
- Complies With: IEC® 60947-7-1
Four Pole Distrib. Block with Threaded Bars, 125 A
Catalog #: TR-125A
- Material: Copper;Glass Fibre Reinforced Polyamide;Plexiglass
- Max Working Voltage, IEC (Ui): 1000
- Peak Short Circuit Current (Ipk): 40kA
- Short Term Withstand Current (Icw) 1s: 8.4kA
- Line Side Number of Connections: 1
- Load Side Number of Connections: 5
- Thread Size 1 (TS1): M5
- Thread Size 2 (TS2): M6
- Depth (D): 4.61"
- Depth (D): 117 mm
- Height (H): 4.96"
- Height (H): 126 mm
- Width (W): 5.91"
- Width (W): 150 mm
- Unit Weight: 1.51 lb
- Unit Weight: 0.68 kg
- Flammability Rating: UL® 94V-0
- Complies With: IEC® 60439.1;IEC® 61439.1;IEC® 60695-2-11 (Glow Wire Test 960 °C)
Single Pole Dist. Block, 255 A UL/CSA, Cable Line, 11 Cables Load, Copper
Catalog #: UD-250A
- Finish: Tinned
- Max Current Rating, IEC: 250A
- Max Current Rating, UL/CSA: 255A
- Line Side Connection: Cable
- Load Side Connection: 11 Cables
Single Pole Dist. Block, 335 A UL/CSA, Cable Line, 12 Cables Load, Aluminum
Catalog #: UD-400112AL
- Finish: Tinned
- Max Current Rating, IEC: 400A
- Max Current Rating, UL/CSA: 335A
- Line Side Connection: Cable
- Load Side Connection: 12 Cables
Single Pole Dist. Block, 335 A UL/CSA, Cable Line, 12 Cables Load, Copper
Catalog #: UD-400112CU
- Finish: Tinned
- Max Current Rating, IEC: 400A
- Max Current Rating, UL/CSA: 335A
- Line Side Connection: Cable
- Load Side Connection: 12 Cables