Skip to main content

Please Select Your Country/Language Preferences

Backup Power

Select FiltersClose
Filter by
Filter applied: 1
Clear filters
Collapse allExpand all
  • Applications
Filter1

Filter applied: 1

View All Filters (1)

SKUs | 617 results

PH41601.eps image

FleXbus Conductor Rep, 1.488 in². 393.7" x 1.97" x 1.97" x 0.98" x 98.11 lb

Catalog #: FLEXCORE960L10

  • Cross Section: 1.49in²
  • Cross Section: 960mm²
  • Length 1 (L1): 393.7"
  • Length 1 (L1): 10000 mm
    • Length 2 (L2): 3.94"
    • Length 2 (L2): 100 mm
    • Conductor Material: Copper Clad Aluminum
    • Insulation Material: Thermoplastic Elastomer
    • Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
    • Connector Finish: Tinned
    • Connector Material: Copper
    • Insulation Elongation: 500 % Min
    • Insulation Thickness: 0.10" - 0.14"
    • Insulation Thickness: 2.5 - 3.5 mm
    • Euroclass CPR: Eca - s2, d2, a3
    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
    • Mechanical Resistance Rating: IK09
    • UV Resistance Rating: UL® 2556;UL® 854
    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
    • Dielectric Strength: 20kV/mm
    • Flammability Rating: UL® 94V-0
    • Wire Diameter: 0.01"
    • Wire Diameter: 0.2mm
    • Nominal Voltage, IEC: 1000V;5000V
    • Max Working Voltage, EN 50264-3-1: 6000V
    • Working Temperature: -58 to 239 °F
    • Working Temperature: -50 to 115 °C
    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
    • ∆T 60 K: 1761A
    • Width 1 (W1): 4.25"
    • Width 1 (W1): 108 mm
    • Width 2 (W2): 3.94"
    • Width 2 (W2): 100 mm
    • Height 1 (H1): 1.11"
    • Height 1 (H1): 28.15mm
    • Height 2 (H2): 0.58"
    • Height 2 (H2): 14.8mm
    • Hole Size (HS): 0.55"
    • Hole Size (HS): 14 mm
    • Unit Weight: 97.9 lb
    • Unit Weight: 44.5 kg
    • A: 1.97"
    • A: 50 mm
    • B: 1.97"
    • B: 50 mm
    • C: 0.98"
    • C: 25 mm
    • D: 0.98"
    • D: 25 mm
    • 2 Bar Current Coefficient, Non-Symmetric: 1.48
    • 2 Bar Current Coefficient, Symmetric: 2
    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
PH40515.jpg image

FleXbus Conductor Rep, 1.488 in² .433.07'' x 1.97" x 1.97" x 0.98" x 108 lb

Catalog #: FLEXCORE960L11

  • Cross Section: 1.488in²
  • Cross Section: 960mm²
  • Length 1 (L1): 433"
  • Length 1 (L1): 11000 mm
    • Length 2 (L2): 3.94"
    • Length 2 (L2): 100 mm
    • Conductor Material: Copper Clad Aluminum
    • Insulation Material: Thermoplastic Elastomer
    • Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
    • Connector Finish: Tinned
    • Connector Material: Copper
    • Insulation Elongation: 500 % Min
    • Insulation Thickness: 0.098" - 0.138"
    • Insulation Thickness: 2.5 - 3.5 mm
    • Euroclass CPR: Eca - s2, d2, a3
    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
    • Mechanical Resistance Rating: IK09
    • UV Resistance Rating: UL® 2556;UL® 854
    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
    • Dielectric Strength: 20kV/mm
    • Flammability Rating: UL® 94V-0
    • Wire Diameter: 0.008"
    • Wire Diameter: 0.2mm
    • Nominal Voltage, IEC: 1000V;5000V
    • Max Working Voltage, EN 50264-3-1: 6000V
    • Working Temperature: -58 to 239 °F
    • Working Temperature: -50 to 115 °C
    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
    • ∆T 60 K: 1761A
    • Width 1 (W1): 4.252"
    • Width 1 (W1): 108 mm
    • Width 2 (W2): 3.937"
    • Width 2 (W2): 100 mm
    • Height 1 (H1): 1.108"
    • Height 1 (H1): 28.2mm
    • Height 2 (H2): 0.583"
    • Height 2 (H2): 14.8mm
    • Hole Size (HS): 0.551"
    • Hole Size (HS): 14 mm
    • Unit Weight: 107.36 lb
    • Unit Weight: 48.8 kg
    • A: 1.97"
    • A: 50 mm
    • B: 1.97"
    • B: 50 mm
    • C: 0.98"
    • C: 25 mm
    • D: 0.98"
    • D: 50 mm
    • 2 Bar Current Coefficient, Non-Symmetric: 1.48
    • 2 Bar Current Coefficient, Symmetric: 2
    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
PH40515.jpg image

FleXbus Conductor Rep, 1.488 in² .472.44'' x 1.97" x 1.97" x 0.98" x 117.91 lb

Catalog #: FLEXCORE960L12

  • Cross Section: 1.488in²
  • Cross Section: 960mm²
  • Length 1 (L1): 472"
  • Length 1 (L1): 12000 mm
    • Length 2 (L2): 3.94"
    • Length 2 (L2): 100 mm
    • Conductor Material: Copper Clad Aluminum
    • Insulation Material: Thermoplastic Elastomer
    • Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
    • Connector Finish: Tinned
    • Connector Material: Copper
    • Insulation Elongation: 500 % Min
    • Insulation Thickness: 0.098" - 0.138"
    • Insulation Thickness: 2.5 - 3.5 mm
    • Euroclass CPR: Eca - s2, d2, a3
    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
    • Mechanical Resistance Rating: IK09
    • UV Resistance Rating: UL® 2556;UL® 854
    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
    • Dielectric Strength: 20kV/mm
    • Flammability Rating: UL® 94V-0
    • Wire Diameter: 0.008"
    • Wire Diameter: 0.2mm
    • Nominal Voltage, IEC: 1000V;5000V
    • Max Working Voltage, EN 50264-3-1: 6000V
    • Working Temperature: -58 to 239 °F
    • Working Temperature: -50 to 115 °C
    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
    • ∆T 60 K: 1761A
    • Width 1 (W1): 4.252"
    • Width 1 (W1): 108 mm
    • Width 2 (W2): 3.937"
    • Width 2 (W2): 100 mm
    • Height 1 (H1): 1.108"
    • Height 1 (H1): 28.2mm
    • Height 2 (H2): 0.583"
    • Height 2 (H2): 14.8mm
    • Hole Size (HS): 0.551"
    • Hole Size (HS): 14 mm
    • Unit Weight: 117.26 lb
    • Unit Weight: 53.3 kg
    • A: 1.97"
    • A: 50 mm
    • B: 1.97"
    • B: 50 mm
    • C: 0.98"
    • C: 25 mm
    • D: 0.98"
    • D: 50 mm
    • 2 Bar Current Coefficient, Non-Symmetric: 1.48
    • 2 Bar Current Coefficient, Symmetric: 2
    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
PH40515.jpg image

FleXbus Conductor Rep, 1.488 in² .511.81'' x 1.97" x 1.97" x 0.98" x 127.83 lb

Catalog #: FLEXCORE960L13

  • Cross Section: 1.488in²
  • Cross Section: 960mm²
  • Length 1 (L1): 511"
  • Length 1 (L1): 13000 mm
    • Length 2 (L2): 3.94"
    • Length 2 (L2): 100 mm
    • Conductor Material: Copper Clad Aluminum
    • Insulation Material: Thermoplastic Elastomer
    • Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
    • Connector Finish: Tinned
    • Connector Material: Copper
    • Insulation Elongation: 500 % Min
    • Insulation Thickness: 0.098" - 0.138"
    • Insulation Thickness: 2.5 - 3.5 mm
    • Euroclass CPR: Eca - s2, d2, a3
    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
    • Mechanical Resistance Rating: IK09
    • UV Resistance Rating: UL® 2556;UL® 854
    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
    • Dielectric Strength: 20kV/mm
    • Flammability Rating: UL® 94V-0
    • Wire Diameter: 0.008"
    • Wire Diameter: 0.2mm
    • Nominal Voltage, IEC: 1000V;5000V
    • Max Working Voltage, EN 50264-3-1: 6000V
    • Working Temperature: -58 to 239 °F
    • Working Temperature: -50 to 115 °C
    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
    • ∆T 60 K: 1761A
    • Width 1 (W1): 4.252"
    • Width 1 (W1): 108 mm
    • Width 2 (W2): 3.937"
    • Width 2 (W2): 100 mm
    • Height 1 (H1): 1.108"
    • Height 1 (H1): 28.2mm
    • Height 2 (H2): 0.583"
    • Height 2 (H2): 14.8mm
    • Hole Size (HS): 0.551"
    • Hole Size (HS): 14 mm
    • Unit Weight: 126.94 lb
    • Unit Weight: 57.7 kg
    • A: 1.97"
    • A: 50 mm
    • B: 1.97"
    • B: 50 mm
    • C: 0.98"
    • C: 25 mm
    • D: 0.98"
    • D: 50 mm
    • 2 Bar Current Coefficient, Non-Symmetric: 1.48
    • 2 Bar Current Coefficient, Symmetric: 2
    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
PH40515.jpg image

FleXbus Conductor Rep, 1.488 in² .551.18'' x 1.97" x 1.97" x 0.98" x 137.75 lb

Catalog #: FLEXCORE960L14

  • Cross Section: 1.488in²
  • Cross Section: 960mm²
  • Length 1 (L1): 551"
  • Length 1 (L1): 14000 mm
    • Length 2 (L2): 3.94"
    • Length 2 (L2): 100 mm
    • Conductor Material: Copper Clad Aluminum
    • Insulation Material: Thermoplastic Elastomer
    • Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
    • Connector Finish: Tinned
    • Connector Material: Copper
    • Insulation Elongation: 500 % Min
    • Insulation Thickness: 0.098" - 0.138"
    • Insulation Thickness: 2.5 - 3.5 mm
    • Euroclass CPR: Eca - s2, d2, a3
    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
    • Mechanical Resistance Rating: IK09
    • UV Resistance Rating: UL® 2556;UL® 854
    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
    • Dielectric Strength: 20kV/mm
    • Flammability Rating: UL® 94V-0
    • Wire Diameter: 0.008"
    • Wire Diameter: 0.2mm
    • Nominal Voltage, IEC: 1000V;5000V
    • Max Working Voltage, EN 50264-3-1: 6000V
    • Working Temperature: -58 to 239 °F
    • Working Temperature: -50 to 115 °C
    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
    • ∆T 60 K: 1761A
    • Width 1 (W1): 4.252"
    • Width 1 (W1): 108 mm
    • Width 2 (W2): 3.937"
    • Width 2 (W2): 100 mm
    • Height 1 (H1): 1.108"
    • Height 1 (H1): 28.2mm
    • Height 2 (H2): 0.583"
    • Height 2 (H2): 14.8mm
    • Hole Size (HS): 0.551"
    • Hole Size (HS): 14 mm
    • Unit Weight: 136.84 lb
    • Unit Weight: 62.2 kg
    • A: 1.97"
    • A: 50 mm
    • B: 1.97"
    • B: 50 mm
    • C: 0.98"
    • C: 25 mm
    • D: 0.98"
    • D: 50 mm
    • 2 Bar Current Coefficient, Non-Symmetric: 1.48
    • 2 Bar Current Coefficient, Symmetric: 2
    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
PH40515.jpg image

FleXbus Conductor Rep, 1.488 in² .590.55'' x 1.97" x 1.97" x 0.98" x 147.67 lb

Catalog #: FLEXCORE960L15

  • Cross Section: 1.488in²
  • Cross Section: 960mm²
  • Length 1 (L1): 590"
  • Length 1 (L1): 15000 mm
    • Length 2 (L2): 3.94"
    • Length 2 (L2): 100 mm
    • Conductor Material: Copper Clad Aluminum
    • Insulation Material: Thermoplastic Elastomer
    • Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
    • Connector Finish: Tinned
    • Connector Material: Copper
    • Insulation Elongation: 500 % Min
    • Insulation Thickness: 0.098" - 0.138"
    • Insulation Thickness: 2.5 - 3.5 mm
    • Euroclass CPR: Eca - s2, d2, a3
    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
    • Mechanical Resistance Rating: IK09
    • UV Resistance Rating: UL® 2556;UL® 854
    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
    • Dielectric Strength: 20kV/mm
    • Flammability Rating: UL® 94V-0
    • Wire Diameter: 0.008"
    • Wire Diameter: 0.2mm
    • Nominal Voltage, IEC: 1000V;5000V
    • Max Working Voltage, EN 50264-3-1: 6000V
    • Working Temperature: -58 to 239 °F
    • Working Temperature: -50 to 115 °C
    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
    • ∆T 60 K: 1761A
    • Width 1 (W1): 4.252"
    • Width 1 (W1): 108 mm
    • Width 2 (W2): 3.937"
    • Width 2 (W2): 100 mm
    • Height 1 (H1): 1.108"
    • Height 1 (H1): 28.2mm
    • Height 2 (H2): 0.583"
    • Height 2 (H2): 14.8mm
    • Hole Size (HS): 0.551"
    • Hole Size (HS): 14 mm
    • Unit Weight: 146.52 lb
    • Unit Weight: 66.6 kg
    • A: 1.97"
    • A: 50 mm
    • B: 1.97"
    • B: 50 mm
    • C: 0.98"
    • C: 25 mm
    • D: 0.98"
    • D: 50 mm
    • 2 Bar Current Coefficient, Non-Symmetric: 1.48
    • 2 Bar Current Coefficient, Symmetric: 2
    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
PH40515.jpg image

FleXbus Conductor Rep, 1.488 in² .629.92'' x 1.97" x 1.97" x 0.98" x 157.59 lb

Catalog #: FLEXCORE960L16

  • Cross Section: 1.488in²
  • Cross Section: 960mm²
  • Length 1 (L1): 629"
  • Length 1 (L1): 16000 mm
    • Length 2 (L2): 3.94"
    • Length 2 (L2): 100 mm
    • Conductor Material: Copper Clad Aluminum
    • Insulation Material: Thermoplastic Elastomer
    • Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
    • Connector Finish: Tinned
    • Connector Material: Copper
    • Insulation Elongation: 500 % Min
    • Insulation Thickness: 0.098" - 0.138"
    • Insulation Thickness: 2.5 - 3.5 mm
    • Euroclass CPR: Eca - s2, d2, a3
    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
    • Mechanical Resistance Rating: IK09
    • UV Resistance Rating: UL® 2556;UL® 854
    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
    • Dielectric Strength: 20kV/mm
    • Flammability Rating: UL® 94V-0
    • Wire Diameter: 0.008"
    • Wire Diameter: 0.2mm
    • Nominal Voltage, IEC: 1000V;5000V
    • Max Working Voltage, EN 50264-3-1: 6000V
    • Working Temperature: -58 to 239 °F
    • Working Temperature: -50 to 115 °C
    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
    • ∆T 60 K: 1761A
    • Width 1 (W1): 4.252"
    • Width 1 (W1): 108 mm
    • Width 2 (W2): 3.937"
    • Width 2 (W2): 100 mm
    • Height 1 (H1): 1.108"
    • Height 1 (H1): 28.2mm
    • Height 2 (H2): 0.583"
    • Height 2 (H2): 14.8mm
    • Hole Size (HS): 0.551"
    • Hole Size (HS): 14 mm
    • Unit Weight: 156.2 lb
    • Unit Weight: 71 kg
    • A: 1.97"
    • A: 50 mm
    • B: 1.97"
    • B: 50 mm
    • C: 0.98"
    • C: 25 mm
    • D: 0.98"
    • D: 50 mm
    • 2 Bar Current Coefficient, Non-Symmetric: 1.48
    • 2 Bar Current Coefficient, Symmetric: 2
    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
PH40515.jpg image

FleXbus Conductor Rep, 1.488 in² .669.29'' x 1.97" x 1.97" x 0.98" x 167.5 lb

Catalog #: FLEXCORE960L17

  • Cross Section: 1.488in²
  • Cross Section: 960mm²
  • Length 1 (L1): 669"
  • Length 1 (L1): 17000 mm
    • Length 2 (L2): 3.94"
    • Length 2 (L2): 100 mm
    • Conductor Material: Copper Clad Aluminum
    • Insulation Material: Thermoplastic Elastomer
    • Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
    • Connector Finish: Tinned
    • Connector Material: Copper
    • Insulation Elongation: 500 % Min
    • Insulation Thickness: 0.098" - 0.138"
    • Insulation Thickness: 2.5 - 3.5 mm
    • Euroclass CPR: Eca - s2, d2, a3
    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
    • Mechanical Resistance Rating: IK09
    • UV Resistance Rating: UL® 2556;UL® 854
    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
    • Dielectric Strength: 20kV/mm
    • Flammability Rating: UL® 94V-0
    • Wire Diameter: 0.008"
    • Wire Diameter: 0.2mm
    • Nominal Voltage, IEC: 1000V;5000V
    • Max Working Voltage, EN 50264-3-1: 6000V
    • Working Temperature: -58 to 239 °F
    • Working Temperature: -50 to 115 °C
    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
    • ∆T 60 K: 1761A
    • Width 1 (W1): 4.252"
    • Width 1 (W1): 108 mm
    • Width 2 (W2): 3.937"
    • Width 2 (W2): 100 mm
    • Height 1 (H1): 1.108"
    • Height 1 (H1): 28.2mm
    • Height 2 (H2): 0.583"
    • Height 2 (H2): 14.8mm
    • Hole Size (HS): 0.551"
    • Hole Size (HS): 14 mm
    • Unit Weight: 166.1 lb
    • Unit Weight: 75.5 kg
    • A: 1.97"
    • A: 50 mm
    • B: 1.97"
    • B: 50 mm
    • C: 0.98"
    • C: 25 mm
    • D: 0.98"
    • D: 50 mm
    • 2 Bar Current Coefficient, Non-Symmetric: 1.48
    • 2 Bar Current Coefficient, Symmetric: 2
    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
PH40515.jpg image

FleXbus Conductor Rep, 1.488 in² .708.66'' x 1.97" x 1.97" x 0.98" x 177.42 lb

Catalog #: FLEXCORE960L18

  • Cross Section: 1.488in²
  • Cross Section: 960mm²
  • Length 1 (L1): 708"
  • Length 1 (L1): 18000 mm
    • Length 2 (L2): 3.94"
    • Length 2 (L2): 100 mm
    • Conductor Material: Copper Clad Aluminum
    • Insulation Material: Thermoplastic Elastomer
    • Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
    • Connector Finish: Tinned
    • Connector Material: Copper
    • Insulation Elongation: 500 % Min
    • Insulation Thickness: 0.098" - 0.138"
    • Insulation Thickness: 2.5 - 3.5 mm
    • Euroclass CPR: Eca - s2, d2, a3
    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
    • Mechanical Resistance Rating: IK09
    • UV Resistance Rating: UL® 2556;UL® 854
    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
    • Dielectric Strength: 20kV/mm
    • Flammability Rating: UL® 94V-0
    • Wire Diameter: 0.008"
    • Wire Diameter: 0.2mm
    • Nominal Voltage, IEC: 1000V;5000V
    • Max Working Voltage, EN 50264-3-1: 6000V
    • Working Temperature: -58 to 239 °F
    • Working Temperature: -50 to 115 °C
    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
    • ∆T 60 K: 1761A
    • Width 1 (W1): 4.252"
    • Width 1 (W1): 108 mm
    • Width 2 (W2): 3.937"
    • Width 2 (W2): 100 mm
    • Height 1 (H1): 1.108"
    • Height 1 (H1): 28.2mm
    • Height 2 (H2): 0.583"
    • Height 2 (H2): 14.8mm
    • Hole Size (HS): 0.551"
    • Hole Size (HS): 14 mm
    • Unit Weight: 175.78 lb
    • Unit Weight: 79.9 kg
    • A: 1.97"
    • A: 50 mm
    • B: 1.97"
    • B: 50 mm
    • C: 0.98"
    • C: 25 mm
    • D: 0.98"
    • D: 50 mm
    • 2 Bar Current Coefficient, Non-Symmetric: 1.48
    • 2 Bar Current Coefficient, Symmetric: 2
    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
PH40515.jpg image

FleXbus Conductor Rep, 1.488 in² .748.03'' x 1.97" x 1.97" x 0.98" x 187.34 lb

Catalog #: FLEXCORE960L19

  • Cross Section: 1.488in²
  • Cross Section: 960mm²
  • Length 1 (L1): 748"
  • Length 1 (L1): 19000 mm
    • Length 2 (L2): 3.94"
    • Length 2 (L2): 100 mm
    • Conductor Material: Copper Clad Aluminum
    • Insulation Material: Thermoplastic Elastomer
    • Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
    • Connector Finish: Tinned
    • Connector Material: Copper
    • Insulation Elongation: 500 % Min
    • Insulation Thickness: 0.098" - 0.138"
    • Insulation Thickness: 2.5 - 3.5 mm
    • Euroclass CPR: Eca - s2, d2, a3
    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
    • Mechanical Resistance Rating: IK09
    • UV Resistance Rating: UL® 2556;UL® 854
    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
    • Dielectric Strength: 20kV/mm
    • Flammability Rating: UL® 94V-0
    • Wire Diameter: 0.008"
    • Wire Diameter: 0.2mm
    • Nominal Voltage, IEC: 1000V;5000V
    • Max Working Voltage, EN 50264-3-1: 6000V
    • Working Temperature: -58 to 239 °F
    • Working Temperature: -50 to 115 °C
    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
    • ∆T 60 K: 1761A
    • Width 1 (W1): 4.252"
    • Width 1 (W1): 108 mm
    • Width 2 (W2): 3.937"
    • Width 2 (W2): 100 mm
    • Height 1 (H1): 1.108"
    • Height 1 (H1): 28.2mm
    • Height 2 (H2): 0.583"
    • Height 2 (H2): 14.8mm
    • Hole Size (HS): 0.551"
    • Hole Size (HS): 14 mm
    • Unit Weight: 185.68 lb
    • Unit Weight: 84.4 kg
    • A: 1.97"
    • A: 50 mm
    • B: 1.97"
    • B: 50 mm
    • C: 0.98"
    • C: 25 mm
    • D: 0.98"
    • D: 50 mm
    • 2 Bar Current Coefficient, Non-Symmetric: 1.48
    • 2 Bar Current Coefficient, Symmetric: 2
    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
PH41601.eps image

FleXbus Conductor Rep, 1.488 in². 78.74" x 1.97" x 1.97" x 0.98" x 19.62 lb

Catalog #: FLEXCORE960L2

  • Cross Section: 1.49in²
  • Cross Section: 960mm²
  • Length 1 (L1): 78.74"
  • Length 1 (L1): 2000 mm
    • Length 2 (L2): 3.94"
    • Length 2 (L2): 100 mm
    • Conductor Material: Copper Clad Aluminum
    • Insulation Material: Thermoplastic Elastomer
    • Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
    • Connector Finish: Tinned
    • Connector Material: Copper
    • Insulation Elongation: 500 % Min
    • Insulation Thickness: 0.10" - 0.14"
    • Insulation Thickness: 2.5 - 3.5 mm
    • Euroclass CPR: Eca - s2, d2, a3
    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
    • Mechanical Resistance Rating: IK09
    • UV Resistance Rating: UL® 2556;UL® 854
    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
    • Dielectric Strength: 20kV/mm
    • Flammability Rating: UL® 94V-0
    • Wire Diameter: 0.01"
    • Wire Diameter: 0.2mm
    • Nominal Voltage, IEC: 1000V;5000V
    • Max Working Voltage, EN 50264-3-1: 6000V
    • Working Temperature: -58 to 239 °F
    • Working Temperature: -50 to 115 °C
    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
    • ∆T 60 K: 1761A
    • Width 1 (W1): 4.25"
    • Width 1 (W1): 108 mm
    • Width 2 (W2): 3.94"
    • Width 2 (W2): 100 mm
    • Height 1 (H1): 1.11"
    • Height 1 (H1): 28.15mm
    • Height 2 (H2): 0.58"
    • Height 2 (H2): 14.8mm
    • Hole Size (HS): 0.55"
    • Hole Size (HS): 14 mm
    • Unit Weight: 19.58 lb
    • Unit Weight: 8.9 kg
    • A: 1.97"
    • A: 50 mm
    • B: 1.97"
    • B: 50 mm
    • C: 0.98"
    • C: 25 mm
    • D: 0.98"
    • D: 25 mm
    • 2 Bar Current Coefficient, Non-Symmetric: 1.48
    • 2 Bar Current Coefficient, Symmetric: 2
    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
PH40515.jpg image

FleXbus Conductor Rep, 1.488 in² .787.4'' x 1.97" x 1.97" x 0.98" x 197.26 lb

Catalog #: FLEXCORE960L20

  • Cross Section: 1.488in²
  • Cross Section: 960mm²
  • Length 1 (L1): 787"
  • Length 1 (L1): 20000 mm
    • Length 2 (L2): 3.94"
    • Length 2 (L2): 100 mm
    • Conductor Material: Copper Clad Aluminum
    • Insulation Material: Thermoplastic Elastomer
    • Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
    • Connector Finish: Tinned
    • Connector Material: Copper
    • Insulation Elongation: 500 % Min
    • Insulation Thickness: 0.098" - 0.138"
    • Insulation Thickness: 2.5 - 3.5 mm
    • Euroclass CPR: Eca - s2, d2, a3
    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
    • Mechanical Resistance Rating: IK09
    • UV Resistance Rating: UL® 2556;UL® 854
    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
    • Dielectric Strength: 20kV/mm
    • Flammability Rating: UL® 94V-0
    • Wire Diameter: 0.008"
    • Wire Diameter: 0.2mm
    • Nominal Voltage, IEC: 1000V;5000V
    • Max Working Voltage, EN 50264-3-1: 6000V
    • Working Temperature: -58 to 239 °F
    • Working Temperature: -50 to 115 °C
    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
    • ∆T 60 K: 1761A
    • Width 1 (W1): 4.252"
    • Width 1 (W1): 108 mm
    • Width 2 (W2): 3.937"
    • Width 2 (W2): 100 mm
    • Height 1 (H1): 1.108"
    • Height 1 (H1): 28.2mm
    • Height 2 (H2): 0.583"
    • Height 2 (H2): 14.8mm
    • Hole Size (HS): 0.551"
    • Hole Size (HS): 14 mm
    • Unit Weight: 195.36 lb
    • Unit Weight: 88.8 kg
    • A: 1.97"
    • A: 50 mm
    • B: 1.97"
    • B: 50 mm
    • C: 0.98"
    • C: 25 mm
    • D: 0.98"
    • D: 50 mm
    • 2 Bar Current Coefficient, Non-Symmetric: 1.48
    • 2 Bar Current Coefficient, Symmetric: 2
    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364