Filter applied: 1
SKUs | 617 results
Two Pole Distribution Block, 80/100 A, 1 Line Side & 6 Load Side Connections
Catalog #: BD-80-100A
- Max Current Rating, IEC: 100A
- Short Term Withstand Current (Icw) 1s: 4.5kA
- Peak Short Circuit Current (Ipk): 20kA
- Max Working Voltage, IEC (Ui): 500V
- Line Side Number of Connections: 1
- Line Side Compact Stranded Wire Size: 10 - 25 mm²
- Line Side Stranded Wire Size - Ferrule: 10 - 25 mm²
- Load Side Number of Connections: 6
- Load Side Compact Stranded Wire Size: (3) 1,5 - 4 mm²;(3) 2,5 - 6 mm²
- Load Side Stranded Wire Size - Ferrule: (3) 0,75 – 4 mm²;(3) 1,5 – 6 mm²
- Depth (D): 1.97"
- Depth (D): 50 mm
- Height (H): 1.97"
- Height (H): 50 mm
- Width (W): 2.52"
- Width (W): 64 mm
- Unit Weight: 0.24 lb
- Unit Weight: 0.11 kg
- Flammability Rating: UL® 94V-0
- Complies With: IEC® 60947-7-1
Two Pole Distribution Block, 80/100 A, 2 Line Side & 13 Load Side Connections
Catalog #: BD-80-100AL
- Max Current Rating, IEC: 100A
- Short Term Withstand Current (Icw) 1s: 4.5kA
- Peak Short Circuit Current (Ipk): 20kA
- Max Working Voltage, IEC (Ui): 500V
- Line Side Number of Connections: 2
- Line Side Compact Stranded Wire Size: 10 - 25 mm²
- Line Side Stranded Wire Size - Ferrule: 10 - 25 mm²
- Load Side Number of Connections: 13
- Load Side Compact Stranded Wire Size: (6) 1,5 - 4 mm²;(7) 2,5 - 6 mm²
- Load Side Stranded Wire Size - Ferrule: (6) 0,75 – 4 mm²;(7) 1,5 – 6 mm²
- Depth (D): 1.97"
- Depth (D): 50 mm
- Height (H): 1.97"
- Height (H): 50 mm
- Width (W): 5.12"
- Width (W): 130 mm
- Unit Weight: 0.46 lb
- Unit Weight: 0.21 kg
- Flammability Rating: UL® 94V-0
- Complies With: IEC® 60947-7-1
FleXbus Transformer Cover IP2X for 2 Conductors per Phase
Catalog #: FLEXCOVIP2XTWO
- Material: Polyvinylchloride
- Working Temperature: -40 to 284 °F
- Working Temperature: -40 to 140 °C
- Length (L): 26.38"
- Length (L): 670 mm
- Width (W): 9.05"
- Width (W): 230 mm
- Depth (D): 7.09"
- Depth (D): 180 mm
- Unit Weight: 1.85 lb
- Unit Weight: 0.84 kg
FleXbus Extender Type 2 Flat and Plain, 960 mm², 1280 mm², 1810 mm²
Catalog #: FLEXEXT1002
- Material: Copper
- Conductor Size: 960 mm²;1280 mm²;1810 mm²
- Unit Weight: 4.48 lb
- Unit Weight: 2.03 kg
FleXbus Extender Type 2 Flat and Plain, 220 mm², 360 mm², 545 mm²
Catalog #: FLEXEXT50A2
- Material: Copper
- Conductor Size: 220 mm²;360 mm²;545 mm²
- Unit Weight: 1.22 lb
- Unit Weight: 0.55 kg
FleXbus Extender Type 2 Flat and Plain, 640 mm²
Catalog #: FLEXEXT50B2
- Material: Copper
- Conductor Size: 640 mm²
- Unit Weight: 1.97 lb
- Unit Weight: 0.89 kg
FleXbus Firestop Block FBB, 5.669", DIN 4102 (B2) Flammability Rating
Catalog #: FLEXFIREBLOCK
- Color: Red;Brown
- Height (H): 19.68" Max
- Height (H): 500 mm Max
- Width (W): 17.72" Max
- Width (W): 450 mm Max
- A: 7.87"
- A: 200 mm
- B: 5.67"
- B: 144 mm
- C: 2.36"
- C: 60 mm
- Complies With: EN 13501-1;EN 1366-3
- Density: 14.98 - 18.73 lb/ft³
- Density: 240 - 300 kg/m³
- Flammability Rating: DIN 4102 (B2)
- Unit Weight: 1.22 lb
- Unit Weight: 0.56 kg
FleXbus Firestop Block FBB, 5.118"
Catalog #: FLEXFIREBLOCKUL
- Color: Red;Brown
- Height (H): 19.68" Max
- Height (H): 500 mm Max
- Width (W): 17.72" Max
- Width (W): 450 mm Max
- A: 7.87"
- A: 200 mm
- B: 5.12"
- B: 130 mm
- C: 2.36"
- C: 60 mm
- Complies With: ASTM E 84 (UL 723);ASTM E 814 (UL 1479)
- Unit Weight: 1.22 lb
- Unit Weight: 0.56 kg
FleXbus HCBC Plate, 3.937" x 1.614"
Catalog #: FLEXPLATE100
- Material: Copper
- Finish: Tinned
- A: 4.53"
- A: 115 mm
- B: 2.48"
- B: 63 mm
- C: 1.77"
- C: 45 mm
- D: 2.01"
- D: 51 mm
- Thickness (T): 0.2"
- Thickness (T): 5 mm
- Conductor Size: 960 mm²;1280 mm²;1810 mm²
- Unit Weight: 0.71 lb
- Unit Weight: 0.32 kg
FleXbus HCBC Plate, 1.969" x 1.26"
Catalog #: FLEXPLATE50
- Material: Copper
- Finish: Tinned
- A: 2.56"
- A: 65 mm
- B: 2.48"
- B: 63 mm
- C: 1.77"
- C: 45 mm
- D: 1.61"
- D: 41 mm
- Thickness (T): 0.2"
- Thickness (T): 5 mm
- Conductor Size: 220 mm²;360 mm²;545 mm²;640 mm²
- Unit Weight: 0.35 lb
- Unit Weight: 0.16 kg
FleXbus Scissor
Catalog #: FLEXSCISSOR
- Material: Steel
- Length (L): 11.02"
- Length (L): 280 mm
- Width (W): 5.51"
- Width (W): 140 mm
- Unit Weight: 1.9 lb
- Unit Weight: 0.86 kg
FleXbus Support Kit on Edge 3 Poles, 3.937" x 6.654"
Catalog #: FLEXSUPEDG100T
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61914
- Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
- Dielectric Strength, UL: 1500;1500
- Finish: Electrogalvanized
- Flammability Rating: UL® 94V-0
- Halogen Free Rating: IEC® 60754-1
- Insulation Voltage: 1000;1500
- Low Smoke Rating: ISO 5659-2
- Material: Glass Fibre Reinforced Polyamide;Steel
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- A: 3.94"
- A: 100 mm
- Depth (D): 3.09"
- Depth (D): 78.5 mm
- Height (H): 6.91"
- Height (H): 175.5 mm
- Conductor Size: 960 mm²;1280 mm²;1810 mm²
- Unit Weight: 3.35 lb
- Unit Weight: 1.52 kg
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364