Skip to main content

Please Select Your Country/Language Preferences

Backup Power

Select FiltersClose
Filter by
Filter applied: 1
Clear filters
Collapse allExpand all
  • Applications
Filter1

Filter applied: 1

View All Filters (1)

SKUs | 617 results

PH3372.jpg image

Four Pole Distribution Block, 80/100 A, 1 Line Side & 6 Load Side Connections

Catalog #: TD-80-100A

  • Material: Thermoplastic;Brass
  • Max Current Rating, IEC: 100A
  • Short Term Withstand Current (Icw) 1s: 4.5kA
  • Peak Short Circuit Current (Ipk): 20kA
    • Max Working Voltage, IEC (Ui): 500V
    • Line Side Number of Connections: 1
    • Line Side Compact Stranded Wire Size: 10 - 25 mm²
    • Line Side Stranded Wire Size - Ferrule: 10 - 25 mm²
    • Load Side Number of Connections: 6
    • Load Side Compact Stranded Wire Size: (3) 1,5 - 4 mm²;(3) 2,5 - 6 mm²
    • Load Side Stranded Wire Size - Ferrule: (3) 0,75 – 4 mm²;(3) 1,5 – 6 mm²
    • Depth (D): 1.97"
    • Depth (D): 50 mm
    • Height (H): 3.54"
    • Height (H): 90 mm
    • Width (W): 2.52"
    • Width (W): 64 mm
    • Unit Weight: 0.46 lb
    • Unit Weight: 0.21 kg
    • Flammability Rating: UL® 94V-0
    • Complies With: IEC® 60947-7-1
PH3372.jpg image

Four Pole Distribution Block, 80/100 A, 2 Line Side & 9 Load Side Connections

Catalog #: TD-80-100AL

  • Material: Thermoplastic;Brass
  • Max Current Rating, IEC: 100A
  • Short Term Withstand Current (Icw) 1s: 4.5kA
  • Peak Short Circuit Current (Ipk): 20kA
    • Max Working Voltage, IEC (Ui): 500V
    • Line Side Number of Connections: 2
    • Line Side Compact Stranded Wire Size: 10 - 25 mm²
    • Line Side Stranded Wire Size - Ferrule: 10 - 25 mm²
    • Load Side Number of Connections: 9
    • Load Side Compact Stranded Wire Size: (4) 1,5 - 4 mm²;(5) 2,5 - 6 mm²
    • Load Side Stranded Wire Size - Ferrule: (4) 0,75 – 4 mm²;(5) 1,5 – 6 mm²
    • Depth (D): 1.97"
    • Depth (D): 50 mm
    • Height (H): 3.54"
    • Height (H): 90 mm
    • Width (W): 3.94"
    • Width (W): 100 mm
    • Unit Weight: 0.68 lb
    • Unit Weight: 0.31 kg
    • Flammability Rating: UL® 94V-0
    • Complies With: IEC® 60947-7-1
PH3372.eps image

Four Pole Distribution Block, 80/100 A, 2 Line Side & 13 Load Side Connections

Catalog #: TD-80-100ALL

  • Material: Thermoplastic;Brass
  • Max Current Rating, IEC: 100A
  • Short Term Withstand Current (Icw) 1s: 4.5kA
  • Peak Short Circuit Current (Ipk): 20kA
    • Max Working Voltage, IEC (Ui): 500V
    • Line Side Number of Connections: 2
    • Line Side Compact Stranded Wire Size: 10 - 25 mm²
    • Line Side Stranded Wire Size - Ferrule: 10 - 25 mm²
    • Load Side Number of Connections: 13
    • Load Side Compact Stranded Wire Size: (6) 1,5 - 4 mm²;(7) 2,5 - 6 mm²
    • Load Side Stranded Wire Size - Ferrule: (6) 0,75 – 4 mm²;(7) 1,5 – 6 mm²
    • Depth (D): 1.97"
    • Depth (D): 50 mm
    • Height (H): 3.54"
    • Height (H): 90 mm
    • Width (W): 5.12"
    • Width (W): 130 mm
    • Unit Weight: 0.88 lb
    • Unit Weight: 0.4 kg
    • Flammability Rating: UL® 94V-0
    • Complies With: IEC® 60947-7-1
PH4373.jpg image

Four Pole Distrib. Block with Threaded Bars, 250 A

Catalog #: TR-250A

  • Material: Copper;Glass Fibre Reinforced Polyamide;Plexiglass
  • Max Working Voltage, IEC (Ui): 630
  • Peak Short Circuit Current (Ipk): 34kA
  • Short Term Withstand Current (Icw) 1s: 17kA
    • Line Side Number of Connections: 2
    • Load Side Number of Connections: 4
    • Hole Size (HS): 0.31"
    • Hole Size (HS): 8 mm
    • Thread Size (TS): M6
    • Depth (D): 2.68"
    • Depth (D): 68 mm
    • Height (H): 5.91"
    • Height (H): 150 mm
    • Width (W): 9.06"
    • Width (W): 230 mm
    • Unit Weight: 2.87 lb
    • Unit Weight: 1.3 kg
    • Flammability Rating: UL® 94V-0
    • Complies With: IEC® 60439.1;IEC® 61439.1;IEC® 60695-2-11 (Glow Wire Test 960 °C)
PH4364.jpg image

Two Pole Distribution Block, 100/125 A, 1 Line Side & 6 Load Side Connections

Catalog #: BD-100-125A

  • Max Current Rating, IEC: 125A
  • Short Term Withstand Current (Icw) 1s: 4.5kA
  • Peak Short Circuit Current (Ipk): 30kA
  • Max Working Voltage, IEC (Ui): 690V
    • Line Side Number of Connections: 1
    • Line Side Compact Stranded Wire Size: 10 - 35 mm²
    • Line Side Stranded Wire Size - Ferrule: 10 - 35 mm²
    • Load Side Number of Connections: 6
    • Load Side Compact Stranded Wire Size: (5) 2,5 - 6 mm²;(1) 10 - 25 mm²
    • Load Side Stranded Wire Size - Ferrule: (5) 1,5 – 6 mm²;(1) 6 – 16 mm²
    • Depth (D): 1.97"
    • Depth (D): 50 mm
    • Height (H): 1.97"
    • Height (H): 50 mm
    • Width (W): 3.7"
    • Width (W): 94 mm
    • Unit Weight: 0.35 lb
    • Unit Weight: 0.16 kg
    • Flammability Rating: UL® 94V-0
    • Complies With: IEC® 60947-7-1
PH22065.jpg image

Two Pole Distribution Block, 100/125 A, 1 Line Side & 14 Load Side Connections

Catalog #: BD-100-125AL

  • Max Current Rating, IEC: 125A
  • Short Term Withstand Current (Icw) 1s: 4.5kA
  • Peak Short Circuit Current (Ipk): 25kA
  • Max Working Voltage, IEC (Ui): 690V
    • Line Side Number of Connections: 1
    • Line Side Compact Stranded Wire Size: 10 - 35 mm²
    • Line Side Stranded Wire Size - Ferrule: 10 - 35 mm²
    • Load Side Number of Connections: 14
    • Load Side Compact Stranded Wire Size: (11) 2,5 - 6 mm²;(3) 10 - 25 mm²
    • Load Side Stranded Wire Size - Ferrule: (11) 1,5 – 6 mm²;(3) 6 – 16 mm²
    • Depth (D): 1.97"
    • Depth (D): 50 mm
    • Height (H): 1.97"
    • Height (H): 50 mm
    • Width (W): 6.38"
    • Width (W): 162 mm
    • Unit Weight: 0.6 lb
    • Unit Weight: 0.27 kg
    • Flammability Rating: UL® 94V-0
    • Complies With: IEC® 60947-7-1
PH40536.jpg image

FleXbus Insulating Bandage FIB

Catalog #: FLEXBANDAGE

  • Color: Red;Brown
  • Complies With: EN 13501-1;EN 1366-3
  • Length: 196.85"
  • Length: 5000 mm
    • Width: 5.91"
    • Width: 150 mm
    • Unit Weight: 7.94 lb
    • Unit Weight: 3.6 kg
PH41606.eps image

FleXbus Extender Type 3 Bended and Plain, 960 mm², 1280 mm², 1810 mm²

Catalog #: FLEXEXT1003

  • Material: Copper
  • Conductor Size: 960 mm²;1280 mm²;1810 mm²
  • Unit Weight: 5.62 lb
  • Unit Weight: 2.55 kg
    PH41611.eps image

    FleXbus Extender Type 3 Bended and Plain, 220 mm², 360 mm², 545 mm²

    Catalog #: FLEXEXT50A3

    • Material: Copper
    • Conductor Size: 220 mm²;360 mm²;545 mm²
    • Unit Weight: 1.83 lb
    • Unit Weight: 0.83 kg
      PH41612.eps image

      FleXbus Extender Type 3 Bended and Plain, 640 mm²

      Catalog #: FLEXEXT50B3

      • Material: Copper
      • Conductor Size: 640 mm²
      • Unit Weight: 2.55 lb
      • Unit Weight: 1.16 kg
        PH41627.eps image

        FleXbus HCBC Plate with PE Connection, 0.492" Hole 1, 0.73" Hole 2

        Catalog #: FLEXPLATE100PE

        • Material: Copper
        • Finish: Tinned
        • A: 4.53"
        • A: 115 mm
          • B: 3.94"
          • B: 100 mm
          • C: 1.77"
          • C: 45 mm
          • D: 2.01"
          • D: 51 mm
          • E: 2.76"
          • E: 70 mm
          • Hole Size 1 (HS1): 0.49"
          • Hole Size 1 (HS1): 12.5 mm
          • Hole Size 2 (HS2): 0.73"
          • Hole Size 2 (HS2): 18.5 mm
          • Thickness (T): 0.2"
          • Thickness (T): 5 mm
          • Conductor Size: 960 mm²;1280 mm²;1810 mm²
          • Unit Weight: 1.57 lb
          • Unit Weight: 0.71 kg
        PH41625.eps image

        FleXbus HCBC Plate with PE Connection, 0.413" Hole 1, 0.57" Hole 2

        Catalog #: FLEXPLATE50PE

        • Material: Copper
        • Finish: Tinned
        • A: 2.56"
        • A: 65 mm
          • B: 3.94"
          • B: 100 mm
          • C: 1.77"
          • C: 45 mm
          • D: 1.61"
          • D: 41 mm
          • E: 2.76"
          • E: 70 mm
          • Hole Size 1 (HS1): 0.41"
          • Hole Size 1 (HS1): 10.5 mm
          • Hole Size 2 (HS2): 0.57"
          • Hole Size 2 (HS2): 14.5 mm
          • Thickness (T): 0.2"
          • Thickness (T): 5 mm
          • Conductor Size: 220 mm²;360 mm²;545 mm²;640 mm²
          • Unit Weight: 1.08 lb
          • Unit Weight: 0.49 kg