Filter applied: 1
SKUs | 617 results
FleXbus Support Kit Flat 3 Poles, 5.433" x 4.843"
Catalog #: FLEXSUPFLA100T
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61914
- Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
- Dielectric Strength, UL: 1500;1500
- Finish: Electrogalvanized
- Flammability Rating: UL® 94V-0
- Halogen Free Rating: IEC® 60754-1
- Insulation Voltage: 1000;1500
- Low Smoke Rating: ISO 5659-2
- Material: Glass Fibre Reinforced Polyamide;Steel
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- A: 5.43"
- A: 138 mm
- Depth (D): 3.09"
- Depth (D): 78.5 mm
- Height (H): 4.94"
- Height (H): 125.5 mm
- Conductor Size: 960 mm²;1280 mm²;1810 mm²
- Unit Weight: 4.32 lb
- Unit Weight: 1.96 kg
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Support Kit Flat 3 Poles, 3.445" x 4.449"
Catalog #: FLEXSUPFLA50T
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61914
- Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
- Dielectric Strength, UL: 1500;1500
- Finish: Electrogalvanized
- Flammability Rating: UL® 94V-0
- Halogen Free Rating: IEC® 60754-1
- Insulation Voltage: 1000;1500
- Low Smoke Rating: ISO 5659-2
- Material: Glass Fibre Reinforced Polyamide;Steel
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- A: 3.44"
- A: 87.5 mm
- Depth (D): 3.09"
- Depth (D): 78.5 mm
- Height (H): 4.71"
- Height (H): 119.5 mm
- Conductor Size: 220 mm²;360 mm²;545 mm²;640 mm²
- Unit Weight: 2.86 lb
- Unit Weight: 1.3 kg
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94" x 0.39" x 40.55"
Catalog #: IBSADV120-1030
- Typical Application Current Rating: 400 A
IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94" x 0.39" x 12.99"
Catalog #: IBSADV120-330
- Typical Application Current Rating: 400 A
IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94" x 0.39" x 16.93"
Catalog #: IBSADV120-430
- Typical Application Current Rating: 400 A
IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94" x 0.39" x 20.87"
Catalog #: IBSADV120-530
- Typical Application Current Rating: 400 A
IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94" x 0.39" x 24.8"
Catalog #: IBSADV120-630
- Typical Application Current Rating: 400 A
IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94" x 0.39" x 32.68"
Catalog #: IBSADV120-830
- Typical Application Current Rating: 400 A
IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94" x 0.59" x 40.55"
Catalog #: IBSADV185-1030
- Typical Application Current Rating: 500 A
IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94" x 0.59" x 12.99"
Catalog #: IBSADV185-330
- Typical Application Current Rating: 500 A
IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94" x 0.59" x 16.93"
Catalog #: IBSADV185-430
- Typical Application Current Rating: 500 A
IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94" x 0.59" x 20.87"
Catalog #: IBSADV185-530
- Typical Application Current Rating: 500 A