Skip to main content

Please Select Your Country/Language Preferences

Backup Power

Select FiltersClose
Filter by
Filter applied: 1
Clear filters
Collapse allExpand all
  • Applications
Filter1

Filter applied: 1

View All Filters (1)

SKUs | 617 results

PH38993.jpg image

IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94" x 0.59" x 24.8"

Catalog #: IBSADV185-630

  • Typical Application Current Rating: 500 A
    PH38993.jpg image

    IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94" x 0.59" x 32.68"

    Catalog #: IBSADV185-830

    • Typical Application Current Rating: 500 A
      PH38994.jpg image

      IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26" x 0.59" x 40.55"

      Catalog #: IBSADV240-1030

      • Typical Application Current Rating: 630 A
        PH38994.jpg image

        IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26" x 0.59" x 12.99"

        Catalog #: IBSADV240-330

        • Typical Application Current Rating: 630 A
          PH38994.jpg image

          IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26" x 0.59" x 16.93"

          Catalog #: IBSADV240-430

          • Typical Application Current Rating: 630 A
            PH38994.jpg image

            IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26" x 0.59" x 20.87"

            Catalog #: IBSADV240-530

            • Typical Application Current Rating: 630 A
              PH38994.jpg image

              IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26" x 0.59" x 24.8"

              Catalog #: IBSADV240-630

              • Typical Application Current Rating: 630 A
                PH38994.jpg image

                IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26" x 0.59" x 32.68"

                Catalog #: IBSADV240-830

                • Typical Application Current Rating: 630 A
                  PH31568.jpg image

                  Power Terminal, Lug-to-Tunnel, 800 A

                  Catalog #: SBLT-800

                  • Material: Copper;Thermoplastic
                  • Finish: Tinned
                  • Max Current Rating, IEC: 1250A
                  • Max Current Rating, UL/CSA: 760A
                    • Short Term Withstand Current (Icw) 1s: 57.6kA
                    • Peak Short Circuit Current (Ipk): 75kA
                    • Short Circuit Current Rating (SCCR): 100kA
                    • Max Working Voltage, IEC (Ui): 1000;1500
                    • Max Working Voltage, UL (Vin): 1000
                    • Number of Stud Connections: 2
                    • Stud Connection Conductor Width: (2) 20 – 40 mm;(1) 50 – 80 mm
                    • Stud Connection Compact Stranded Wire Size: (2) 35 – 300 mm²
                    • Stud Connection Wire Size: (2) #1 - 500 kcmil
                    • Number of Tunnel Connections: 2
                    • Tunnel Connection Compact Stranded Wire Size: (2) 95 – 240 mm²
                    • Tunnel Connection Wire Size - Ferrule: (2) 50 – 185 mm²
                    • Tunnel Connection Wire Size: (2) 3/0 – 500 kcmil
                    • Depth (D): 2.95"
                    • Depth (D): 75 mm
                    • Height (H): 8.1"
                    • Height (H): 205.7 mm
                    • Width (W): 4.53"
                    • Width (W): 115 mm
                    • A: 4 1/4"
                    • A: 108 mm
                    • Unit Weight: 2.4 lb
                    • Unit Weight: 1.09 kg
                    • Certification Details: UL® 1059
                    • Flammability Rating: UL® 94V-1
                    • Complies With: IEC® 60947-7-1
                  PH31569.jpg image

                  Power Terminal, Tunnel-to-Tunnel, 800 A

                  Catalog #: SBTT-800

                  • Material: Copper;Thermoplastic
                  • Finish: Tinned
                  • Max Current Rating, IEC: 1250A
                  • Max Current Rating, UL/CSA: 760A
                    • Short Term Withstand Current (Icw) 1s: 57.6kA
                    • Peak Short Circuit Current (Ipk): 75kA
                    • Short Circuit Current Rating (SCCR): 100kA
                    • Max Working Voltage, IEC (Ui): 1000;1500
                    • Max Working Voltage, UL (Vin): 1000
                    • Number of Tunnel Connections: 4
                    • Tunnel Connection Compact Stranded Wire Size: (4) 95 – 240 mm²
                    • Tunnel Connection Wire Size - Ferrule: (4) 50 – 185 mm²
                    • Tunnel Connection Wire Size: (4) 3/0 – 500 kcmil
                    • Depth (D): 2.95"
                    • Depth (D): 75 mm
                    • Height (H): 8.1"
                    • Height (H): 205.7 mm
                    • Width (W): 4.53"
                    • Width (W): 115 mm
                    • A: 4 1/4"
                    • A: 108 mm
                    • Unit Weight: 2.29 lb
                    • Unit Weight: 1.04 kg
                    • Certification Details: UL® 1059
                    • Flammability Rating: UL® 94V-1
                    • Complies With: IEC® 60947-7-1
                  PH2880.jpg image

                  Four Pole Distr. Block, 160 A, 1 Line Side & 11 Load Side Connections, 1.97" Dp

                  Catalog #: TD-160A

                  • Material: Thermoplastic;Brass
                  • Max Current Rating, IEC: 160A
                  • Short Term Withstand Current (Icw) 1s: 8.2kA
                  • Peak Short Circuit Current (Ipk): 35kA
                    • Max Working Voltage, IEC (Ui): 690V
                    • Line Side Number of Connections: 1
                    • Line Side Compact Stranded Wire Size: 10 - 50 mm²
                    • Line Side Stranded Wire Size - Ferrule: 10 - 50 mm²
                    • Load Side Number of Connections: 11
                    • Load Side Compact Stranded Wire Size: (1) 2,5 - 6 mm²;(7) 2,5 - 16 mm²;(3) 10 - 35 mm²
                    • Load Side Stranded Wire Size - Ferrule: (1) 1,5 – 6 mm²;(7) 1,5 – 16 mm²;(3) 10 – 25 mm²
                    • Depth (D): 1.97"
                    • Depth (D): 50 mm
                    • Height (H): 3.54"
                    • Height (H): 90 mm
                    • Width (W): 6.89"
                    • Width (W): 175 mm
                    • Unit Weight: 1.34 lb
                    • Unit Weight: 0.61 kg
                    • Flammability Rating: UL® 94V-0
                    • Complies With: IEC® 60947-7-1
                  PH22066.jpg image

                  Four Pole Distr. Block, 160 A, 1 Line Side & 11 Load Side Connections, 2.76" Dp

                  Catalog #: TD-160AL

                  • Material: Thermoplastic;Brass
                  • Max Current Rating, IEC: 160A
                  • Short Term Withstand Current (Icw) 1s: 8.2kA
                  • Peak Short Circuit Current (Ipk): 35kA
                    • Max Working Voltage, IEC (Ui): 690V
                    • Line Side Number of Connections: 1
                    • Line Side Compact Stranded Wire Size: 10 - 50 mm²
                    • Line Side Stranded Wire Size - Ferrule: 10 - 50 mm²
                    • Load Side Number of Connections: 11
                    • Load Side Compact Stranded Wire Size: (8) 2,5 - 16 mm²;(3) 10 - 35 mm²
                    • Load Side Stranded Wire Size - Ferrule: (8) 1,5 – 16 mm²;(3) 10 – 25 mm²
                    • Depth (D): 2.76"
                    • Depth (D): 70 mm
                    • Height (H): 3.54"
                    • Height (H): 90 mm
                    • Width (W): 6.69"
                    • Width (W): 170 mm
                    • Unit Weight: 1.63 lb
                    • Unit Weight: 0.74 kg
                    • Flammability Rating: UL® 94V-0
                    • Complies With: IEC® 60947-7-1