Skip to main content

Please Select Your Country/Language Preferences

Backup Power

Select FiltersClose
Filter by
Filter applied: 1
Clear filters
Collapse allExpand all
  • Applications
Filter1

Filter applied: 1

View All Filters (1)

SKUs | 617 results

PH4375.jpg image

Four Pole Distrib. Block with Threaded Bars, Flat, 400 A

Catalog #: TRC-400A

  • Material: Copper;Glass Fibre Reinforced Polyamide;Plexiglass
  • Max Working Voltage, IEC (Ui): 1000
  • Peak Short Circuit Current (Ipk): 118kA
  • Short Term Withstand Current (Icw) 1s: 28kA
    • Line Side Number of Connections: 1
    • Load Side Number of Connections: 10
    • Thread Size 1 (TS1): M6
    • Thread Size 2 (TS2): M10
    • Depth (D): 1.97"
    • Depth (D): 50 mm
    • Height (H): 13.310" - 15.35"
    • Height (H): 338 - 390 mm
    • Width (W): 10.24"
    • Width (W): 260 mm
    • A: 11.42"
    • A: 290 mm
    • Unit Weight: 5.84 lb
    • Unit Weight: 2.65 kg
    • Flammability Rating: UL® 94V-0
    • Complies With: IEC® 60439.1;IEC® 61439.1;IEC® 60695-2-11 (Glow Wire Test 960 °C)
PH41631.eps image

FleXbus Support Kit Flat 3 Poles, Neutral, 5.433" x 4.941"

Catalog #: FLEXSUPFLA100TN

  • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61914
  • Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
  • Dielectric Strength, UL: 1500;1500
  • Finish: Electrogalvanized
    • Flammability Rating: UL® 94V-0
    • Halogen Free Rating: IEC® 60754-1
    • Insulation Voltage: 1000;1500
    • Low Smoke Rating: ISO 5659-2
    • Material: Glass Fibre Reinforced Polyamide;Steel
    • Working Temperature: -40 to 266 °F
    • Working Temperature: -40 to 130 °C
    • A: 5.43"
    • A: 138 mm
    • Depth (D): 3.09"
    • Depth (D): 78.5 mm
    • Height (H): 4.94"
    • Height (H): 125.5 mm
    • Conductor Size: 960 mm²;1280 mm²;1810 mm²
    • Unit Weight: 5.08 lb
    • Unit Weight: 2.31 kg
    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
PH41635.eps image

FleXbus Support Kit Flat 3 Poles, Neutral, 3.445" x 4.705"

Catalog #: FLEXSUPFLA50TN

  • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61914
  • Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
  • Dielectric Strength, UL: 1500;1500
  • Finish: Electrogalvanized
    • Flammability Rating: UL® 94V-0
    • Halogen Free Rating: IEC® 60754-1
    • Insulation Voltage: 1000;1500
    • Low Smoke Rating: ISO 5659-2
    • Material: Glass Fibre Reinforced Polyamide;Steel
    • Working Temperature: -40 to 266 °F
    • Working Temperature: -40 to 130 °C
    • A: 3.44"
    • A: 87.5 mm
    • Depth (D): 3.09"
    • Depth (D): 78.5 mm
    • Height (H): 4.71"
    • Height (H): 119.5 mm
    • Conductor Size: 220 mm²;360 mm²;545 mm²;640 mm²
    • Unit Weight: 3.63 lb
    • Unit Weight: 1.65 kg
    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
PH38988.jpg image

IBS Advanced Insulated Braided Conductor, 160 A, 0.79" x 0.07" x 40.55"

Catalog #: IBSADV25-1030

  • Typical Application Current Rating: 160 A
    PH38988.jpg image

    IBS Advanced Insulated Braided Conductor, 160 A, 0.79" x 0.07" x 9.06"

    Catalog #: IBSADV25-230

    • Typical Application Current Rating: 160 A
      PH38988.jpg image

      IBS Advanced Insulated Braided Conductor, 160 A, 0.79" x 0.07" x 12.99"

      Catalog #: IBSADV25-330

      • Typical Application Current Rating: 160 A
        PH38988.jpg image

        IBS Advanced Insulated Braided Conductor, 160 A, 0.79" x 0.07" x 16.93"

        Catalog #: IBSADV25-430

        • Typical Application Current Rating: 160 A
          PH38988.jpg image

          IBS Advanced Insulated Braided Conductor, 160 A, 0.79" x 0.07" x 20.87"

          Catalog #: IBSADV25-530

          • Typical Application Current Rating: 160 A
            PH38988.jpg image

            IBS Advanced Insulated Braided Conductor, 160 A, 0.79" x 0.07" x 24.8"

            Catalog #: IBSADV25-630

            • Typical Application Current Rating: 160 A
              PH38988.jpg image

              IBS Advanced Insulated Braided Conductor, 160 A, 0.79" x 0.07" x 32.68"

              Catalog #: IBSADV25-830

              • Typical Application Current Rating: 160 A
                PH38990.jpg image

                IBS Advanced Insulated Braided Conductor, 250 A, 0.79" x 0.11" x 40.55"

                Catalog #: IBSADV50-1030

                • Typical Application Current Rating: 250 A
                  PH38990.jpg image

                  IBS Advanced Insulated Braided Conductor, 250 A, 0.79" x 0.11" x 9.06"

                  Catalog #: IBSADV50-230

                  • Typical Application Current Rating: 250 A