Filter applied: 1
SKUs | 617 results
IBSB Advanced Insulated Braided Conductor, 300 A, 0.79" x 0.17" x 16.93"
Catalog #: IBSBADV70-430
- Typical Application Current Rating: 300 A
IBSB Advanced Insulated Braided Conductor, 300 A, 0.79" x 0.17" x 20.87"
Catalog #: IBSBADV70-530
- Typical Application Current Rating: 300 A
IBSB Advanced Insulated Braided Conductor, 300 A, 0.79" x 0.17" x 24.8"
Catalog #: IBSBADV70-630
- Typical Application Current Rating: 300 A
IBSB Advanced Insulated Braided Conductor, 300 A, 0.79" x 0.17" x 32.68"
Catalog #: IBSBADV70-830
- Typical Application Current Rating: 300 A
Four Pole Distribution Block, 400 A, 1 Line Side & 14 Load Side Connections
Catalog #: TDL-400A
- Material: Copper;Thermoplastic
- Finish: Tinned
- Max Current Rating, IEC: 400A
- Max Current Rating, UL/CSA: 400A
- Short Term Withstand Current (Icw) 1s: 23kA
- Peak Short Circuit Current (Ipk): 51kA
- Max Working Voltage, IEC (Ui): 1000;1500
- Max Working Voltage, UL (Vin): 600
- Line Side Number of Connections: 1
- Line Side Compact Stranded Wire Size: 35 - 120 mm²
- Line Side Conductor Width: 20 - 24 mm
- Line Side Stranded Wire Size - Ferrule: 35 - 120 mm²
- Line Side Wire Size: 1 - 250
- Load Side Number of Connections: 14
- Load Side Compact Stranded Wire Size: (1) 10 - 50 mm²;(2) 10 - 35 mm²;(4) 6 - 25 mm²;(7) 2,5 - 16 mm²
- Load Side Stranded Wire Size - Ferrule: (1) 10 - 35 mm²;(2) 10 – 25 mm²;(4) 6 - 16 mm²;(7) 2,5 - 10 mm²
- Load Side Wire Size: (1) #6 – 1/0;(2) #8 - #1;(4) #10 - #3;(7) #10 - #5
- Depth (D): 4 3/4"
- Depth (D): 121 mm
- Height (H): 6.14"
- Height (H): 156 mm
- Width (W): 8.82"
- Width (W): 224 mm
- Unit Weight: 3.73 lb
- Unit Weight: 1.69 kg
- Enclosure Rating: IP 10
- Flammability Rating: UL® 94V-0
- Complies With: IEC® 60947-7-1
Four Pole Distrib. Block with Threaded Bars, Flat, 630 A
Catalog #: TRC-630A
- Material: Copper;Glass Fibre Reinforced Polyamide;Plexiglass
- Max Working Voltage, IEC (Ui): 1000
- Peak Short Circuit Current (Ipk): 84kA
- Short Term Withstand Current (Icw) 1s: 52kA
- Line Side Number of Connections: 1
- Load Side Number of Connections: 8
- Hole Size (HS): 0.39"
- Hole Size (HS): 10 mm
- Thread Size (TS): M8
- Depth (D): 2.36"
- Depth (D): 60 mm
- Height (H): 13.310" - 15.35"
- Height (H): 338 - 390 mm
- Width (W): 13.39"
- Width (W): 340 mm
- A: 11.42"
- A: 290 mm
- Unit Weight: 10.58 lb
- Unit Weight: 4.8 kg
- Flammability Rating: UL® 94V-0
- Complies With: IEC® 60439.1;IEC® 61439.1;IEC® 60695-2-11 (Glow Wire Test 960 °C)
IBSHY Insulated Braided Conductor for Compact Circuit Breakers, 160 A, 9.1"
Catalog #: IBSHY32-230
- Typical Application Current Rating: 160 A
- Finish: Tinned
- Material: Copper;Glass Fibre Reinforced Silicone
- Flammability Rating: UL® 1441 VW-1
- Max Working Voltage, IEC (Ui): 1000;1500
- Peak Short Circuit Current (Ipk): 15kA
- Wire Diameter: 0.01"
- Wire Diameter: 0.15mm
- Working Temperature: -76 to 482 °F
- Working Temperature: -60 to 250 °C
- Complies With: IEC® 60439.1;IEC® 61439.1
- Cross Section: 63.15kcmil
- Cross Section: 32mm²
- Length (L): 9.1"
- Length (L): 230 mm
- A: 0.43"
- A: 11 mm
- B: 0.98"
- B: 25 mm
- C: 0.12"
- C: 3 mm
- D: 0.2"
- D: 5 mm
- Hole Size 1 (HS1): 0.26"
- Hole Size 1 (HS1): 6.5 mm
- Hole Size 2 (HS2): 0.41"
- Hole Size 2 (HS2): 10.5 mm
- Unit Weight: 0.16 lb
- Unit Weight: 0.07 kg
IBSHY Insulated Braided Conductor for Compact Circuit Breakers, 160 A, 13"
Catalog #: IBSHY32-330
- Typical Application Current Rating: 160 A
- Finish: Tinned
- Material: Copper;Glass Fibre Reinforced Silicone
- Flammability Rating: UL® 1441 VW-1
- Max Working Voltage, IEC (Ui): 1000;1500
- Peak Short Circuit Current (Ipk): 15kA
- Wire Diameter: 0.01"
- Wire Diameter: 0.15mm
- Working Temperature: -76 to 482 °F
- Working Temperature: -60 to 250 °C
- Complies With: IEC® 60439.1;IEC® 61439.1
- Cross Section: 63.15kcmil
- Cross Section: 32mm²
- Length (L): 13"
- Length (L): 330 mm
- A: 0.43"
- A: 11 mm
- B: 0.98"
- B: 25 mm
- C: 0.12"
- C: 3 mm
- D: 0.2"
- D: 5 mm
- Hole Size 1 (HS1): 0.26"
- Hole Size 1 (HS1): 6.5 mm
- Hole Size 2 (HS2): 0.41"
- Hole Size 2 (HS2): 10.5 mm
- Unit Weight: 0.22 lb
- Unit Weight: 0.1 kg
IBSHY Insulated Braided Conductor for Compact Circuit Breakers, 160 A, 14.4"
Catalog #: IBSHY32-365
- Typical Application Current Rating: 160 A
- Finish: Tinned
- Material: Copper;Glass Fibre Reinforced Silicone
- Flammability Rating: UL® 1441 VW-1
- Max Working Voltage, IEC (Ui): 1000;1500
- Peak Short Circuit Current (Ipk): 15kA
- Wire Diameter: 0.01"
- Wire Diameter: 0.15mm
- Working Temperature: -76 to 482 °F
- Working Temperature: -60 to 250 °C
- Complies With: IEC® 60439.1;IEC® 61439.1
- Cross Section: 63.15kcmil
- Cross Section: 32mm²
- Length (L): 14.4"
- Length (L): 365 mm
- A: 0.43"
- A: 11 mm
- B: 0.98"
- B: 25 mm
- C: 0.12"
- C: 3 mm
- D: 0.2"
- D: 5 mm
- Hole Size 1 (HS1): 0.26"
- Hole Size 1 (HS1): 6.5 mm
- Hole Size 2 (HS2): 0.41"
- Hole Size 2 (HS2): 10.5 mm
- Unit Weight: 0.24 lb
- Unit Weight: 0.11 kg
IBSHY Insulated Braided Conductor for Compact Circuit Breakers, 160 A, 16.9"
Catalog #: IBSHY32-430
- Typical Application Current Rating: 160 A
- Finish: Tinned
- Material: Copper;Glass Fibre Reinforced Silicone
- Flammability Rating: UL® 1441 VW-1
- Max Working Voltage, IEC (Ui): 1000;1500
- Peak Short Circuit Current (Ipk): 15kA
- Wire Diameter: 0.01"
- Wire Diameter: 0.15mm
- Working Temperature: -76 to 482 °F
- Working Temperature: -60 to 250 °C
- Complies With: IEC® 60439.1;IEC® 61439.1
- Cross Section: 63.15kcmil
- Cross Section: 32mm²
- Length (L): 16.9"
- Length (L): 430 mm
- A: 0.43"
- A: 11 mm
- B: 0.98"
- B: 25 mm
- C: 0.12"
- C: 3 mm
- D: 0.2"
- D: 5 mm
- Hole Size 1 (HS1): 0.26"
- Hole Size 1 (HS1): 6.5 mm
- Hole Size 2 (HS2): 0.41"
- Hole Size 2 (HS2): 10.5 mm
- Unit Weight: 0.28 lb
- Unit Weight: 0.13 kg
IBSHY Insulated Braided Conductor for Compact Circuit Breakers, 160 A, 19.7"
Catalog #: IBSHY32-500
- Typical Application Current Rating: 160 A
- Finish: Tinned
- Material: Copper;Glass Fibre Reinforced Silicone
- Flammability Rating: UL® 1441 VW-1
- Max Working Voltage, IEC (Ui): 1000;1500
- Peak Short Circuit Current (Ipk): 15kA
- Wire Diameter: 0.01"
- Wire Diameter: 0.15mm
- Working Temperature: -76 to 482 °F
- Working Temperature: -60 to 250 °C
- Complies With: IEC® 60439.1;IEC® 61439.1
- Cross Section: 63.15kcmil
- Cross Section: 32mm²
- Length (L): 19.7"
- Length (L): 500 mm
- A: 0.43"
- A: 11 mm
- B: 0.98"
- B: 25 mm
- C: 0.12"
- C: 3 mm
- D: 0.2"
- D: 5 mm
- Hole Size 1 (HS1): 0.26"
- Hole Size 1 (HS1): 6.5 mm
- Hole Size 2 (HS2): 0.41"
- Hole Size 2 (HS2): 10.5 mm
- Unit Weight: 0.33 lb
- Unit Weight: 0.15 kg
IBSHY Insulated Braided Conductor for Compact Circuit Breakers, 160 A, 22.2"
Catalog #: IBSHY32-565
- Typical Application Current Rating: 160 A
- Finish: Tinned
- Material: Copper;Glass Fibre Reinforced Silicone
- Flammability Rating: UL® 1441 VW-1
- Max Working Voltage, IEC (Ui): 1000;1500
- Peak Short Circuit Current (Ipk): 15kA
- Wire Diameter: 0.01"
- Wire Diameter: 0.15mm
- Working Temperature: -76 to 482 °F
- Working Temperature: -60 to 250 °C
- Complies With: IEC® 60439.1;IEC® 61439.1
- Cross Section: 63.15kcmil
- Cross Section: 32mm²
- Length (L): 22.2"
- Length (L): 565 mm
- A: 0.43"
- A: 11 mm
- B: 0.98"
- B: 25 mm
- C: 0.12"
- C: 3 mm
- D: 0.2"
- D: 5 mm
- Hole Size 1 (HS1): 0.26"
- Hole Size 1 (HS1): 6.5 mm
- Hole Size 2 (HS2): 0.41"
- Hole Size 2 (HS2): 10.5 mm
- Unit Weight: 0.37 lb
- Unit Weight: 0.17 kg