Skip to main content

Please Select Your Country/Language Preferences

Backup Power

Select FiltersClose
Filter by
Filter applied: 1
Clear filters
Collapse allExpand all
  • Applications
Filter1

Filter applied: 1

View All Filters (1)

SKUs | 617 results

PH38304.jpg image

IBSHY Insulated Braided Conductor for Compact Circuit Breakers, 160 A, 24.8"

Catalog #: IBSHY32-630

  • Typical Application Current Rating: 160 A
  • Finish: Tinned
  • Material: Copper;Glass Fibre Reinforced Silicone
  • Flammability Rating: UL® 1441 VW-1
    • Max Working Voltage, IEC (Ui): 1000;1500
    • Peak Short Circuit Current (Ipk): 15kA
    • Wire Diameter: 0.01"
    • Wire Diameter: 0.15mm
    • Working Temperature: -76 to 482 °F
    • Working Temperature: -60 to 250 °C
    • Complies With: IEC® 60439.1;IEC® 61439.1
    • Cross Section: 63.15kcmil
    • Cross Section: 32mm²
    • Length (L): 24.8"
    • Length (L): 630 mm
    • A: 0.43"
    • A: 11 mm
    • B: 0.98"
    • B: 25 mm
    • C: 0.12"
    • C: 3 mm
    • D: 0.2"
    • D: 5 mm
    • Hole Size 1 (HS1): 0.26"
    • Hole Size 1 (HS1): 6.5 mm
    • Hole Size 2 (HS2): 0.41"
    • Hole Size 2 (HS2): 10.5 mm
    • Unit Weight: 0.41 lb
    • Unit Weight: 0.18 kg
PH38304.jpg image

IBSHY Insulated Braided Conductor for Compact Circuit Breakers, 160 A, 27.6"

Catalog #: IBSHY32-700

  • Typical Application Current Rating: 160 A
  • Finish: Tinned
  • Material: Copper;Glass Fibre Reinforced Silicone
  • Flammability Rating: UL® 1441 VW-1
    • Max Working Voltage, IEC (Ui): 1000;1500
    • Peak Short Circuit Current (Ipk): 15kA
    • Wire Diameter: 0.01"
    • Wire Diameter: 0.15mm
    • Working Temperature: -76 to 482 °F
    • Working Temperature: -60 to 250 °C
    • Complies With: IEC® 60439.1;IEC® 61439.1
    • Cross Section: 63.15kcmil
    • Cross Section: 32mm²
    • Length (L): 27.6"
    • Length (L): 700 mm
    • A: 0.43"
    • A: 11 mm
    • B: 0.98"
    • B: 25 mm
    • C: 0.12"
    • C: 3 mm
    • D: 0.2"
    • D: 5 mm
    • Hole Size 1 (HS1): 0.26"
    • Hole Size 1 (HS1): 6.5 mm
    • Hole Size 2 (HS2): 0.41"
    • Hole Size 2 (HS2): 10.5 mm
    • Unit Weight: 0.45 lb
    • Unit Weight: 0.2 kg
PH38304.jpg image

IBSHY Insulated Braided Conductor for Compact Circuit Breakers, 160 A, 30.1"

Catalog #: IBSHY32-765

  • Typical Application Current Rating: 160 A
  • Finish: Tinned
  • Material: Copper;Glass Fibre Reinforced Silicone
  • Flammability Rating: UL® 1441 VW-1
    • Max Working Voltage, IEC (Ui): 1000;1500
    • Peak Short Circuit Current (Ipk): 15kA
    • Wire Diameter: 0.01"
    • Wire Diameter: 0.15mm
    • Working Temperature: -76 to 482 °F
    • Working Temperature: -60 to 250 °C
    • Complies With: IEC® 60439.1;IEC® 61439.1
    • Cross Section: 63.15kcmil
    • Cross Section: 32mm²
    • Length (L): 30.1"
    • Length (L): 765 mm
    • A: 0.43"
    • A: 11 mm
    • B: 0.98"
    • B: 25 mm
    • C: 0.12"
    • C: 3 mm
    • D: 0.2"
    • D: 5 mm
    • Hole Size 1 (HS1): 0.26"
    • Hole Size 1 (HS1): 6.5 mm
    • Hole Size 2 (HS2): 0.41"
    • Hole Size 2 (HS2): 10.5 mm
    • Unit Weight: 0.49 lb
    • Unit Weight: 0.22 kg
PH38304.jpg image

IBSHY Insulated Braided Conductor for Compact Circuit Breakers, 160 A, 32.7"

Catalog #: IBSHY32-830

  • Typical Application Current Rating: 160 A
  • Finish: Tinned
  • Material: Copper;Glass Fibre Reinforced Silicone
  • Flammability Rating: UL® 1441 VW-1
    • Max Working Voltage, IEC (Ui): 1000;1500
    • Peak Short Circuit Current (Ipk): 15kA
    • Wire Diameter: 0.01"
    • Wire Diameter: 0.15mm
    • Working Temperature: -76 to 482 °F
    • Working Temperature: -60 to 250 °C
    • Complies With: IEC® 60439.1;IEC® 61439.1
    • Cross Section: 63.15kcmil
    • Cross Section: 32mm²
    • Length (L): 32.7"
    • Length (L): 830 mm
    • A: 0.43"
    • A: 11 mm
    • B: 0.98"
    • B: 25 mm
    • C: 0.12"
    • C: 3 mm
    • D: 0.2"
    • D: 5 mm
    • Hole Size 1 (HS1): 0.26"
    • Hole Size 1 (HS1): 6.5 mm
    • Hole Size 2 (HS2): 0.41"
    • Hole Size 2 (HS2): 10.5 mm
    • Unit Weight: 0.53 lb
    • Unit Weight: 0.24 kg
PH4152.jpg image

Neutral Bar for TD Distribution Blocks, 125 A IEC

Catalog #: NB-125A

  • Max Current Rating, IEC: 125A
  • Short Term Withstand Current (Icw) 1s: 4.5kA
  • Peak Short Circuit Current (Ipk): 30kA
  • Line Side Number of Connections: 3
    • Line Side Compact Stranded Wire Size: 10 - 25 mm²
    • Line Side Stranded Wire Size - Ferrule: 6 - 16 mm²
    • Load Side Number of Connections: 9
    • Load Side Compact Stranded Wire Size: 2,5 - 6 mm²
    • Load Side Stranded Wire Size - Ferrule: 1,5 – 6 mm²
    • Depth (D): 1.47"
    • Depth (D): 37.4 mm
    • Height (H): 1.35"
    • Height (H): 34.3 mm
    • Width (W): 5.6"
    • Width (W): 142 mm
    • Unit Weight: 0.37 lb
    • Unit Weight: 0.17 kg
    • For Use With: TD-100-125AL (563830);TD-100-125ALL (563840)
    • Flammability Rating: UL® 94V-0
    • Complies With: IEC® 60947-7-1
PH4152.jpg image

Neutral Bar for TD Distribution Blocks, 160 A IEC

Catalog #: NB-160A

  • Max Current Rating, IEC: 160A
  • Short Term Withstand Current (Icw) 1s: 6.2kA
  • Peak Short Circuit Current (Ipk): 35kA
  • Line Side Number of Connections: 4
    • Line Side Compact Stranded Wire Size: 10 - 35 mm²
    • Line Side Stranded Wire Size - Ferrule: 10 - 25 mm²
    • Load Side Number of Connections: 10
    • Load Side Compact Stranded Wire Size: 2,5 - 16 mm²
    • Load Side Stranded Wire Size - Ferrule: 1,5 – 16 mm²
    • Depth (D): 1.63"
    • Depth (D): 41.4 mm
    • Height (H): 1.35"
    • Height (H): 34.3 mm
    • Width (W): 6.7"
    • Width (W): 170 mm
    • Unit Weight: 0.44 lb
    • Unit Weight: 0.2 kg
    • For Use With: TD-160A (563200);TD-160AL (563990)
    • Flammability Rating: UL® 94V-0
    • Complies With: IEC® 60947-7-1
PH4373.jpg image

Four Pole Distrib. Block with Threaded Bars, 160 A

Catalog #: TRS-160A

  • Material: Copper;Glass Fibre Reinforced Polyamide;Plexiglass
  • Max Working Voltage, IEC (Ui): 630
  • Peak Short Circuit Current (Ipk): 34kA
  • Short Term Withstand Current (Icw) 1s: 13.2kA
    • Line Side Number of Connections: 2
    • Load Side Number of Connections: 4
    • Hole Size (HS): 0.31"
    • Hole Size (HS): 8 mm
    • Thread Size (TS): M6
    • Depth (D): 2.68"
    • Depth (D): 68 mm
    • Height (H): 5.91"
    • Height (H): 150 mm
    • Width (W): 9.06"
    • Width (W): 230 mm
    • Unit Weight: 2.54 lb
    • Unit Weight: 1.15 kg
    • Flammability Rating: UL® 94V-0
    • Complies With: IEC® 60439.1;IEC® 61439.1;IEC® 60695-2-11 (Glow Wire Test 960 °C)
PH35649.jpg image

Flat Braided Power Shunt, 1,973.52 kcmil, 17.7"

Catalog #: PBC1000X450

  • Material: Copper
  • Finish: Tinned
  • Wire Diameter: 0.01"
  • Wire Diameter: 0.15mm
    • Cross Section: 1973.52kcmil
    • Cross Section: 1000mm²
    • ∆T 30 K: 1651A
    • ∆T 50 K: 2188A
    • Length (L): 17.7"
    • Length (L): 450 mm
    • A: 4.13"
    • A: 105 mm
    • B: 3.94"
    • B: 100 mm
    • C: 0.63"
    • C: 16 mm
    • 2 Bar Current Coefficient: 1.6
    • Unit Weight: 12.06 lb
    • Unit Weight: 5.47 kg
PH35649.jpg image

Flat Braided Power Shunt, 197.35 kcmil, 9.84"

Catalog #: PBC100X250

  • Material: Copper
  • Finish: Tinned
  • Wire Diameter: 0.01"
  • Wire Diameter: 0.15mm
    • Cross Section: 197.35kcmil
    • Cross Section: 100mm²
    • ∆T 30 K: 349A
    • ∆T 50 K: 462A
    • Length (L): 9.84"
    • Length (L): 250 mm
    • A: 1.38"
    • A: 35 mm
    • B: 1.58"
    • B: 40 mm
    • C: 0.28"
    • C: 7 mm
    • 2 Bar Current Coefficient: 1.72
    • Unit Weight: 0.84 lb
    • Unit Weight: 0.38 kg
PH35649.jpg image

Flat Braided Power Shunt, 197.35 kcmil, 19.7"

Catalog #: PBC100X500

  • Material: Copper
  • Finish: Tinned
  • Wire Diameter: 0.01"
  • Wire Diameter: 0.15mm
    • Cross Section: 197.35kcmil
    • Cross Section: 100mm²
    • ∆T 30 K: 349A
    • ∆T 50 K: 462A
    • Length (L): 19.7"
    • Length (L): 500 mm
    • A: 1.38"
    • A: 35 mm
    • B: 1.58"
    • B: 40 mm
    • C: 0.28"
    • C: 7 mm
    • 2 Bar Current Coefficient: 1.72
    • Unit Weight: 1.39 lb
    • Unit Weight: 0.63 kg
PH35649.jpg image

Flat Braided Power Shunt, 2,368.23 kcmil, 19.7"

Catalog #: PBC1200X500

  • Material: Copper
  • Finish: Tinned
  • Wire Diameter: 0.01"
  • Wire Diameter: 0.15mm
    • Cross Section: 2368.23kcmil
    • Cross Section: 1200mm²
    • ∆T 30 K: 1982A
    • ∆T 50 K: 2626A
    • Length (L): 19.7"
    • Length (L): 500 mm
    • A: 4.92"
    • A: 125 mm
    • B: 4.72"
    • B: 120 mm
    • C: 0.69"
    • C: 17.5 mm
    • 2 Bar Current Coefficient: 1.6
    • Unit Weight: 15.79 lb
    • Unit Weight: 7.16 kg
PH35649.jpg image

Flat Braided Power Shunt, 236.82 kcmil, 9.84"

Catalog #: PBC120X250

  • Material: Copper
  • Finish: Tinned
  • Wire Diameter: 0.01"
  • Wire Diameter: 0.15mm
    • Cross Section: 236.82kcmil
    • Cross Section: 120mm²
    • ∆T 30 K: 385A
    • ∆T 50 K: 511A
    • Length (L): 9.84"
    • Length (L): 250 mm
    • A: 1.38"
    • A: 35 mm
    • B: 1.58"
    • B: 40 mm
    • C: 0.3"
    • C: 7.5 mm
    • 2 Bar Current Coefficient: 1.72
    • Unit Weight: 0.93 lb
    • Unit Weight: 0.42 kg