Swing Frame Chassis Support, SFSU
Hover to magnify image or click to enlarge
Swing Frame Chassis Support, SFSU
This chassis provides extra support for heavy equipment installed onto a swing frame, offering more rigidity if vibrations are caused by the environment.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessories
Features
- Description: To add in-depth support and relieve pressure on heavy chassis applications.
- Material: 2 mm zinc plated steel.
- Pack quantity: 1 pair with mounting accessories.
- Mounting requirements: For full height swing frames the SFMP can be added for more in-depth support and easy cable routing. Mounted directly to the back of the swing frame or to the Swing Frame mounting plate SFMP.
Specifications
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.