Busbar With FASTON Connections, 2 Pole, brass tin-Plated
Busbar With FASTON Connections, 2 Pole, brass tin-Plated
Catalog#: 20100-007
Schroff busbar is a metallic strip or bar, typically housed inside switchgear, panel boards, and busway enclosures for local high current power distribution.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Accessories
Additional Product Details
Features
- Connections FASTON 6.3 x 0.8 mm
- Can be sawn off to required length
- Vertical current distribution in cabinet
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Insulating body for 2 inner conductors, length 1900 mm, PVC | 1 | |
3 | Insulating block, glued in, PA 6, grey | 2 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.