Safety Ball Attachment, Imperial Thread
![PH2904.png PH2904.jpg image](/sites/default/files/styles/product_and_sku_image_582x334_no_crop/public/acquiadam_assets/2022-05/PH2904.png.webp?itok=VXzNkqZB)
![PH2904.png PH2904.jpg image](/sites/default/files/styles/product_and_sku_image_582x334_no_crop/public/acquiadam_assets/2022-05/PH2904.png.webp?itok=VXzNkqZB)
Safety Ball Attachment, Imperial Thread
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Designed to provide a level of protection against impalement in high traffic areas
- Designed to be installed with imperial extension rods
Specifications
Brochure
Certifications
UL OVTZ.E202878
English
ANSI/UL 96
UL OVTZ.E202878
ANSI/UL 96
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
WARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.