CT Cabinet Screw-Cover with Steel Foot-Mount Panel Type 3R
Hover to magnify image or click to enlarge
CT Cabinet Screw-Cover with Steel Foot-Mount Panel Type 3R
CT Cabinet, Screw-Cover with Steel Foot-Mount Panel, Type 3R offers the flexibility of mounting instrument current transformer vertically or horizontally, and are available in a variety of sizes, models to fit a wide range of outdoor applications.
Industry Standards
UL 50, 50E Listed; Type 3R; File No. E27525, E27567
cUL Listed per CSA C22.2 No 94; File No. E27525, E27567
NEMA Type 3R
IEC 60529, IP32
Models with termination lugs also have UL414, File No. E240312
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Cover with handles and captivated screws
- 12-gauge plated mounting panel
- Panel studs allow for either vertical or horizontal panel mounting
- Enclosures are finished with paint over plated surfaces
Specifications
Color Code | ANSI 61 |
Finish | Galvanized; Powder Coated |
Color | Gray |
Material | Mild Steel |
Approval Agency Certificate
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.