Frame Tie-Down Bracket
Hover to magnify image or click to enlarge
Frame Tie-Down Bracket
The ProLine Frame VELCRO® Tie-Down Bracket provides an easy means to secure and bundle cables using any of the frame's rectangular holes. The bracket can be positioned parallel or perpendicular to the frame and needs no tools to install-just push into any hole and twist to fasten. The proper bend radius is easily maintained with the flexible Velcro tie-down, plus it provides easy initial and future cable installations. The bracket is made of a durable plastic. Both tie-down and bracket are black. Please note VELCRO® is a trademark of VELCRO® Industries B.V.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Tie-Down Bracket provides an easy means to secure and bundle cables using any of the frame's rectangular holes
- The bracket can be positioned parallel or perpendicular to the frame and needs no tools to install - just push into any hole and twist to fasten
- The proper bend radius is easily maintained with the flexible Velcro tie-down, plus it provides easy initial and future cable installations
- The bracket is made of a durable plastic. Both tie-down and bracket are black
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.