Skip to main content

Please Select Your Country/Language Preferences

GENESIS_MHB11_HB16_co_sq.png Hover to magnify image or click to enlarge

Genesis Top-Mount Indoor

Genesis Top-Mount Indoor Air Conditioners are designed for mounting on top of enclosures. The exterior shrouds are made of low-carbon steel and few visible fasteners to survive rugged factory environments. They include a cleanable, reusable aluminum mesh filter which protects the coils for maximum cooling performance. Standard indoor air conditioners include the electro-mechanical thermostat, surge suppressor and condensate management system on MHB11 models.

Read more Read less

Industry Standards

UL/cUL Listed; Type 12; File No. SA6453

UR/cUR Recognized

Maintains U/cUL Type 12 rating when properly installed on a UL/cUL Type 12 enclosure.

UR/cUR Recognized on select models, reference performance data tables.

CE

EAC

Read more Read less Print This Page
Details

Features

Specifications

Material Mild Steel
Finish Powder Coated
Color Code RAL 7042
Color Traffic Gray
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.