Skip to main content

Please Select Your Country/Language Preferences

PROLINEGroundBarSys Product Photo Hover to magnify image or click to enlarge

Grounding Bar System

Three sizes of grounding bars and insulated mounting brackets are available. Bars include M6 and M5 tapped holes to provide a common point for grounding equipment. Fits all enclosures if mounted vertically. See table for horizontal mounting.

Read more Read less

Industry Standards

UL Component Recognized; File No. E61997

Read more Read less Print This Page
Details

Features

Specifications

Thickness 0.25 in
Thickness 6.4 mm
Finish Plated
Color Unpainted
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.