Heavy Duty Panel Support for Free-Stand Enclosure
Hover to magnify image or click to enlarge
Heavy Duty Panel Support for Free-Stand Enclosure
Pairs of Heavy Duty Panel Supports are used to mount panels when heavy equipment is installed on the panels. They extend to the bottom of the enclosure to provide additional support. Adjustable mounting studs allow mounting of different height panels or a combination of panels. Heavy Duty Panel Supports are used in place of the individual panel supports furnished with panels.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Each kit has two full-length heavy duty panel supports
- Use mounting hardware furnished with panels
Specifications
Material | Mild Steel |
Finish | Powder Coated |
Color | White |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.