Stainless Steel Pedestal with Legs
Hover to magnify image or click to enlarge
Stainless Steel Pedestal with Legs
Stainless steel pedestal with legs provides optimal viewing and operating height for applications that require corrosion resistance. Tube is one-piece construction for rigidity. Cable access plate is provided for easy cable management. Leg levelers are included and can be removed for bolting pedestal to the floor.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Pedestal will accept non-stainless steel accessories including swivel tilt, swivel and angle adapter
- Hardware and gasket to attach enclosure are included
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.