Filter by
Filter applied:
0
Clear filters
- Applications
- Product Family
- Rack Height
- Height
- Width
- Depth
- Wall Type
- Door Type
- Access
- Cooling
- EMC Shielding
- Complies With
SKUs | 20 results
Outdoor Modular VENT Cabinet With Single Door, Fan, 1530H 29 U, 700W 730D
Catalog #: 10149-334
- Product Type: Outdoor Cabinet
- Product Family: Modular
- Rack Height: 29 U
- Height: 1530 mm
- Width: 700 mm
- Depth: 730 mm
- Wall Type: Double Walled
- Door Type: Single Door
- Access: Front
- Cooling: Fan Ventilation
- EMC Shielding: No (Retrofittable)
- Complies With: IEC 61969-1; IEC 61969-2; IEC 61969-3; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160; ETSI EN 300019-1-4
Outdoor Modular VENT Cabinet With Double Door, Air Conditioner, 1530H 29 U, 1300W 630D
Catalog #: 10149-336
- Product Type: Outdoor Cabinet
- Product Family: Modular
- Rack Height: 29 U
- Height: 1530 mm
- Width: 1300 mm
- Depth: 630 mm
- Wall Type: Double Walled
- Door Type: Double Door
- Access: Front
- Cooling: Fan Ventilation
- EMC Shielding: No (Retrofittable)
- Complies With: IEC 61969-1; IEC 61969-2; IEC 61969-3; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160; ETSI EN 300019-1-4; RC2
Outdoor Modular VENT Cabinet With Double Door, Fan, 1530H 29 U, 1300W 630D
Catalog #: 10149-337
- Product Type: Outdoor Cabinet
- Product Family: Modular
- Rack Height: 29 U
- Height: 1530 mm
- Width: 1300 mm
- Depth: 630 mm
- Wall Type: Double Walled
- Door Type: Double Door
- Access: Front
- Cooling: Fan Ventilation
- EMC Shielding: No (Retrofittable)
- Complies With: IEC 61969-1; IEC 61969-2; IEC 61969-3; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160; ETSI EN 300019-1-4
Outdoor Unibody Cabinet With Single Door, 930H 16 U, 700W 500D
Catalog #: 11249-003
- Product Type: Outdoor Cabinet
- Product Family: Unibody
- Rack Height: 16 U
- Height: 930 mm
- Width: 700 mm
- Depth: 500 mm
- Wall Type: Double Walled
- Door Type: Single Door
- Access: Front
- Cooling: Natural Convection
- EMC Shielding: No
- Complies With: IEC 61969-1; IEC 61969-2; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160
Outdoor Unibody Cabinet With Single Door, 1100H 20 U, 700W 500D
Catalog #: 11249-005
- Product Type: Outdoor Cabinet
- Product Family: Unibody
- Rack Height: 20 U
- Height: 1100 mm
- Width: 700 mm
- Depth: 500 mm
- Wall Type: Double Walled
- Door Type: Single Door
- Access: Front
- Cooling: Natural Convection
- EMC Shielding: No
- Complies With: IEC 61969-1; IEC 61969-2; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160
Outdoor Unibody VENT Cabinet With Single Door, 930H 16 U, 700W 500D
Catalog #: 11249-007
- Product Type: Outdoor Cabinet
- Product Family: Unibody
- Rack Height: 16 U
- Height: 930 mm
- Width: 700 mm
- Depth: 500 mm
- Wall Type: Double Walled
- Door Type: Single Door
- Access: Front
- Cooling: Fan Ventilation
- EMC Shielding: No
- Complies With: IEC 61969-1; IEC 61969-2; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160
Outdoor Unibody VENT Cabinet With Single Door, 1100H 20 U, 700W 500D
Catalog #: 11249-009
- Product Type: Outdoor Cabinet
- Product Family: Unibody
- Rack Height: 20 U
- Height: 1100 mm
- Width: 700 mm
- Depth: 500 mm
- Wall Type: Double Walled
- Door Type: Single Door
- Access: Front
- Cooling: Fan Ventilation
- EMC Shielding: No
- Complies With: IEC 61969-1; IEC 61969-2; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160
Outdoor Unibody VENT Cabinet With Single Door, 1330H 25 U, 700W 500D
Catalog #: 11249-012
- Product Type: Outdoor Cabinet
- Product Family: Unibody
- Rack Height: 25 U
- Height: 1330 mm
- Width: 700 mm
- Depth: 500 mm
- Wall Type: Double Walled
- Door Type: Single Door
- Access: Front
- Cooling: Fan Ventilation
- EMC Shielding: No
- Complies With: IEC 61969-1; IEC 61969-2; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160
Outdoor Comline ECL Cabinet with Plinth, 600H 600W 500D
Catalog #: 12349-001
- Product Type: Outdoor Cabinet
- Product Family: Comline ECL
- Rack Height: 12 U
- Height: 600 mm
- Width: 600 mm
- Depth: 500 mm
- Wall Type: Single Walled
- Door Type: Single Door
- Access: Front
- Cooling: Natural Convection
- EMC Shielding: No
- Complies With: IEC 61969-1; IEC 61969-2; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160
Outdoor Comline ECL Cabinet with Plinth, 900H 600W 500D
Catalog #: 12349-002
- Product Type: Outdoor Cabinet
- Product Family: Comline ECL
- Rack Height: 18 U
- Height: 900 mm
- Width: 600 mm
- Depth: 500 mm
- Wall Type: Single Walled
- Door Type: Single Door
- Access: Front
- Cooling: Natural Convection
- EMC Shielding: No
- Complies With: IEC 61969-1; IEC 61969-2; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160
Outdoor Comline ECL Cabinet with Plinth, 900H 700W 600D
Catalog #: 12349-003
- Product Type: Outdoor Cabinet
- Product Family: Comline ECL
- Rack Height: 18 U
- Height: 900 mm
- Width: 700 mm
- Depth: 600 mm
- Wall Type: Single Walled
- Door Type: Single Door
- Access: Front
- Cooling: Natural Convection
- EMC Shielding: No
- Complies With: IEC 61969-1; IEC 61969-2; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160
Outdoor Comline ECL Cabinet with Plinth, 1200H 700W 600D
Catalog #: 12349-004
- Product Type: Outdoor Cabinet
- Product Family: Comline ECL
- Rack Height: 25 U
- Height: 1200 mm
- Width: 700 mm
- Depth: 600 mm
- Wall Type: Single Walled
- Door Type: Single Door
- Access: Front
- Cooling: Natural Convection
- EMC Shielding: No
- Complies With: IEC 61969-1; IEC 61969-2; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160