Skip to main content

Please Select Your Country/Language Preferences

Backup Power

Select FiltersClose
Filter by
Filter applied: 1
Clear filters
Collapse allExpand all
  • Applications
Filter1

Filter applied: 1

View All Filters (1)

SKUs | 619 results

PH40515.jpg image

FleXbus Conductor, 1,984 in² ,590,55'' x 1.97" x 1.97" x 0.98" x 188 lb

Catalog #: FLEXCOND1280L15

  • Cross Section: 1.984in²
  • Cross Section: 1280mm²
  • Length 1 (L1): 590"
  • Length 1 (L1): 15000 mm
    • Length 2 (L2): 3.94"
    • Length 2 (L2): 100 mm
    • Conductor Material: Copper Clad Aluminum
    • Connector Finish: Tinned
    • Connector Material: Copper
    • Insulation Material: Thermoplastic Elastomer
    • Insulation Elongation: 500 % Min
    • Insulation Thickness: 0.098" - 0.138"
    • Insulation Thickness: 2.5 - 3.5 mm
    • Dielectric Strength: 20kV/mm
    • Euroclass CPR: Eca - s2, d2, a3
    • Flammability Rating: UL® 94V-0
    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
    • Mechanical Resistance Rating: IK09
    • UV Resistance Rating: UL® 2556;UL® 854
    • Wire Diameter: 0.008"
    • Wire Diameter: 0.2mm
    • Nominal Voltage, IEC: 1000V;1500V
    • Max Working Voltage, EN 50264-3-1: 6000V
    • Working Temperature: -58 to 239 °F
    • Working Temperature: -50 to 115 °C
    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
    • ∆T 60 K: 1984A
    • Width 1 (W1): 4.252"
    • Width 1 (W1): 108 mm
    • Width 2 (W2): 3.937"
    • Width 2 (W2): 100 mm
    • Height 1 (H1): 1.226"
    • Height 1 (H1): 31.2mm
    • Height 2 (H2): 0.709"
    • Height 2 (H2): 18mm
    • Hole Size (HS): 0.551"
    • Hole Size (HS): 14 mm
    • A: 1.97"
    • Unit Weight: 188.1 lb
    • Unit Weight: 85.3 kg
    • A: 50 mm
    • B: 1.97"
    • B: 50 mm
    • C: 0.98"
    • C: 25 mm
    • D: 0.98"
    • D: 25 mm
    • 2 Bar Current Coefficient, Non-Symmetric: 1.48
    • 2 Bar Current Coefficient, Symmetric: 2
    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
PH41602.eps image

FleXbus Conductor, 1.984 in², 78.74" x 1.97" x 1.97" x 0.98" x 25.13 lb

Catalog #: FLEXCOND1280L2

  • Cross Section: 1.98in²
  • Cross Section: 1280mm²
  • Length 1 (L1): 78.74"
  • Length 1 (L1): 2000 mm
    • Length 2 (L2): 3.94"
    • Length 2 (L2): 100 mm
    • Conductor Material: Copper Clad Aluminum
    • Connector Finish: Tinned
    • Connector Material: Copper
    • Insulation Material: Thermoplastic Elastomer
    • Insulation Elongation: 500 % Min
    • Insulation Thickness: 0.100" - 0.14"
    • Insulation Thickness: 2.5 - 3.5 mm
    • Dielectric Strength: 20kV/mm
    • Euroclass CPR: Eca - s2, d2, a3
    • Flammability Rating: UL® 94V-0
    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
    • Mechanical Resistance Rating: IK09
    • UV Resistance Rating: UL® 2556;UL® 854
    • Wire Diameter: 0.01"
    • Wire Diameter: 0.2mm
    • Nominal Voltage, IEC: 1000V;1500V
    • Max Working Voltage, EN 50264-3-1: 6000V
    • Working Temperature: -58 to 239 °F
    • Working Temperature: -50 to 115 °C
    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
    • ∆T 60 K: 1984A
    • Width 1 (W1): 4 1/4"
    • Width 1 (W1): 108 mm
    • Width 2 (W2): 3.94"
    • Width 2 (W2): 100 mm
    • Height 1 (H1): 1.23"
    • Height 1 (H1): 31.15mm
    • Height 2 (H2): 0.71"
    • Height 2 (H2): 18mm
    • Hole Size (HS): 0.55"
    • Hole Size (HS): 14 mm
    • A: 1.97"
    • Unit Weight: 25.13 lb
    • Unit Weight: 11.4 kg
    • A: 50 mm
    • B: 1.97"
    • B: 50 mm
    • C: 0.98"
    • C: 25 mm
    • D: 0.98"
    • D: 25 mm
    • 2 Bar Current Coefficient, Non-Symmetric: 1.48
    • 2 Bar Current Coefficient, Symmetric: 2
    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
PH41602.eps image

FleXbus Conductor, 1.984 in², 118.11" x 1.97" x 1.97" x 0.98" x 37.48 lb

Catalog #: FLEXCOND1280L3

  • Cross Section: 1.98in²
  • Cross Section: 1280mm²
  • Length 1 (L1): 118.11"
  • Length 1 (L1): 3000 mm
    • Length 2 (L2): 3.94"
    • Length 2 (L2): 100 mm
    • Conductor Material: Copper Clad Aluminum
    • Connector Finish: Tinned
    • Connector Material: Copper
    • Insulation Material: Thermoplastic Elastomer
    • Insulation Elongation: 500 % Min
    • Insulation Thickness: 0.100" - 0.14"
    • Insulation Thickness: 2.5 - 3.5 mm
    • Dielectric Strength: 20kV/mm
    • Euroclass CPR: Eca - s2, d2, a3
    • Flammability Rating: UL® 94V-0
    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
    • Mechanical Resistance Rating: IK09
    • UV Resistance Rating: UL® 2556;UL® 854
    • Wire Diameter: 0.01"
    • Wire Diameter: 0.2mm
    • Nominal Voltage, IEC: 1000V;1500V
    • Max Working Voltage, EN 50264-3-1: 6000V
    • Working Temperature: -58 to 239 °F
    • Working Temperature: -50 to 115 °C
    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
    • ∆T 60 K: 1984A
    • Width 1 (W1): 4 1/4"
    • Width 1 (W1): 108 mm
    • Width 2 (W2): 3.94"
    • Width 2 (W2): 100 mm
    • Height 1 (H1): 1.23"
    • Height 1 (H1): 31.15mm
    • Height 2 (H2): 0.71"
    • Height 2 (H2): 18mm
    • Hole Size (HS): 0.55"
    • Hole Size (HS): 14 mm
    • A: 1.97"
    • Unit Weight: 37.48 lb
    • Unit Weight: 17 kg
    • A: 50 mm
    • B: 1.97"
    • B: 50 mm
    • C: 0.98"
    • C: 25 mm
    • D: 0.98"
    • D: 25 mm
    • 2 Bar Current Coefficient, Non-Symmetric: 1.48
    • 2 Bar Current Coefficient, Symmetric: 2
    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
PH41602.eps image

FleXbus Conductor, 1.984 in², 157.48" x 1.97" x 1.97" x 0.98" x 50.04 lb

Catalog #: FLEXCOND1280L4

  • Cross Section: 1.98in²
  • Cross Section: 1280mm²
  • Length 1 (L1): 157.48"
  • Length 1 (L1): 4000 mm
    • Length 2 (L2): 3.94"
    • Length 2 (L2): 100 mm
    • Conductor Material: Copper Clad Aluminum
    • Connector Finish: Tinned
    • Connector Material: Copper
    • Insulation Material: Thermoplastic Elastomer
    • Insulation Elongation: 500 % Min
    • Insulation Thickness: 0.100" - 0.14"
    • Insulation Thickness: 2.5 - 3.5 mm
    • Dielectric Strength: 20kV/mm
    • Euroclass CPR: Eca - s2, d2, a3
    • Flammability Rating: UL® 94V-0
    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
    • Mechanical Resistance Rating: IK09
    • UV Resistance Rating: UL® 2556;UL® 854
    • Wire Diameter: 0.01"
    • Wire Diameter: 0.2mm
    • Nominal Voltage, IEC: 1000V;1500V
    • Max Working Voltage, EN 50264-3-1: 6000V
    • Working Temperature: -58 to 239 °F
    • Working Temperature: -50 to 115 °C
    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
    • ∆T 60 K: 1984A
    • Width 1 (W1): 4 1/4"
    • Width 1 (W1): 108 mm
    • Width 2 (W2): 3.94"
    • Width 2 (W2): 100 mm
    • Height 1 (H1): 1.23"
    • Height 1 (H1): 31.15mm
    • Height 2 (H2): 0.71"
    • Height 2 (H2): 18mm
    • Hole Size (HS): 0.55"
    • Hole Size (HS): 14 mm
    • A: 1.97"
    • Unit Weight: 50.04 lb
    • Unit Weight: 22.7 kg
    • A: 50 mm
    • B: 1.97"
    • B: 50 mm
    • C: 0.98"
    • C: 25 mm
    • D: 0.98"
    • D: 25 mm
    • 2 Bar Current Coefficient, Non-Symmetric: 1.48
    • 2 Bar Current Coefficient, Symmetric: 2
    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
PH41602.eps image

FleXbus Conductor, 1.984 in², 196.85" x 1.97" x 1.97" x 0.98" x 62.61 lb

Catalog #: FLEXCOND1280L5

  • Cross Section: 1.98in²
  • Cross Section: 1280mm²
  • Length 1 (L1): 196.85"
  • Length 1 (L1): 5000 mm
    • Length 2 (L2): 3.94"
    • Length 2 (L2): 100 mm
    • Conductor Material: Copper Clad Aluminum
    • Connector Finish: Tinned
    • Connector Material: Copper
    • Insulation Material: Thermoplastic Elastomer
    • Insulation Elongation: 500 % Min
    • Insulation Thickness: 0.100" - 0.14"
    • Insulation Thickness: 2.5 - 3.5 mm
    • Dielectric Strength: 20kV/mm
    • Euroclass CPR: Eca - s2, d2, a3
    • Flammability Rating: UL® 94V-0
    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
    • Mechanical Resistance Rating: IK09
    • UV Resistance Rating: UL® 2556;UL® 854
    • Wire Diameter: 0.01"
    • Wire Diameter: 0.2mm
    • Nominal Voltage, IEC: 1000V;1500V
    • Max Working Voltage, EN 50264-3-1: 6000V
    • Working Temperature: -58 to 239 °F
    • Working Temperature: -50 to 115 °C
    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
    • ∆T 60 K: 1984A
    • Width 1 (W1): 4 1/4"
    • Width 1 (W1): 108 mm
    • Width 2 (W2): 3.94"
    • Width 2 (W2): 100 mm
    • Height 1 (H1): 1.23"
    • Height 1 (H1): 31.15mm
    • Height 2 (H2): 0.71"
    • Height 2 (H2): 18mm
    • Hole Size (HS): 0.55"
    • Hole Size (HS): 14 mm
    • A: 1.97"
    • Unit Weight: 62.61 lb
    • Unit Weight: 28.4 kg
    • A: 50 mm
    • B: 1.97"
    • B: 50 mm
    • C: 0.98"
    • C: 25 mm
    • D: 0.98"
    • D: 25 mm
    • 2 Bar Current Coefficient, Non-Symmetric: 1.48
    • 2 Bar Current Coefficient, Symmetric: 2
    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
PH41602.eps image

FleXbus Conductor, 1.984 in², 236.22" x 1.97" x 1.97" x 0.98" x 75.18 lb

Catalog #: FLEXCOND1280L6

  • Cross Section: 1.98in²
  • Cross Section: 1280mm²
  • Length 1 (L1): 236.22"
  • Length 1 (L1): 6000 mm
    • Length 2 (L2): 3.94"
    • Length 2 (L2): 100 mm
    • Conductor Material: Copper Clad Aluminum
    • Connector Finish: Tinned
    • Connector Material: Copper
    • Insulation Material: Thermoplastic Elastomer
    • Insulation Elongation: 500 % Min
    • Insulation Thickness: 0.100" - 0.14"
    • Insulation Thickness: 2.5 - 3.5 mm
    • Dielectric Strength: 20kV/mm
    • Euroclass CPR: Eca - s2, d2, a3
    • Flammability Rating: UL® 94V-0
    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
    • Mechanical Resistance Rating: IK09
    • UV Resistance Rating: UL® 2556;UL® 854
    • Wire Diameter: 0.01"
    • Wire Diameter: 0.2mm
    • Nominal Voltage, IEC: 1000V;1500V
    • Max Working Voltage, EN 50264-3-1: 6000V
    • Working Temperature: -58 to 239 °F
    • Working Temperature: -50 to 115 °C
    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
    • ∆T 60 K: 1984A
    • Width 1 (W1): 4 1/4"
    • Width 1 (W1): 108 mm
    • Width 2 (W2): 3.94"
    • Width 2 (W2): 100 mm
    • Height 1 (H1): 1.23"
    • Height 1 (H1): 31.15mm
    • Height 2 (H2): 0.71"
    • Height 2 (H2): 18mm
    • Hole Size (HS): 0.55"
    • Hole Size (HS): 14 mm
    • A: 1.97"
    • Unit Weight: 75.18 lb
    • Unit Weight: 34.1 kg
    • A: 50 mm
    • B: 1.97"
    • B: 50 mm
    • C: 0.98"
    • C: 25 mm
    • D: 0.98"
    • D: 25 mm
    • 2 Bar Current Coefficient, Non-Symmetric: 1.48
    • 2 Bar Current Coefficient, Symmetric: 2
    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
PH41602.eps image

FleXbus Conductor, 1.984 in², 275.59" x 1.97" x 1.97" x 0.98" x 87.52 lb

Catalog #: FLEXCOND1280L7

  • Cross Section: 1.98in²
  • Cross Section: 1280mm²
  • Length 1 (L1): 275.59"
  • Length 1 (L1): 7000 mm
    • Length 2 (L2): 3.94"
    • Length 2 (L2): 100 mm
    • Conductor Material: Copper Clad Aluminum
    • Connector Finish: Tinned
    • Connector Material: Copper
    • Insulation Material: Thermoplastic Elastomer
    • Insulation Elongation: 500 % Min
    • Insulation Thickness: 0.100" - 0.14"
    • Insulation Thickness: 2.5 - 3.5 mm
    • Dielectric Strength: 20kV/mm
    • Euroclass CPR: Eca - s2, d2, a3
    • Flammability Rating: UL® 94V-0
    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
    • Mechanical Resistance Rating: IK09
    • UV Resistance Rating: UL® 2556;UL® 854
    • Wire Diameter: 0.01"
    • Wire Diameter: 0.2mm
    • Nominal Voltage, IEC: 1000V;1500V
    • Max Working Voltage, EN 50264-3-1: 6000V
    • Working Temperature: -58 to 239 °F
    • Working Temperature: -50 to 115 °C
    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
    • ∆T 60 K: 1984A
    • Width 1 (W1): 4 1/4"
    • Width 1 (W1): 108 mm
    • Width 2 (W2): 3.94"
    • Width 2 (W2): 100 mm
    • Height 1 (H1): 1.23"
    • Height 1 (H1): 31.15mm
    • Height 2 (H2): 0.71"
    • Height 2 (H2): 18mm
    • Hole Size (HS): 0.55"
    • Hole Size (HS): 14 mm
    • A: 1.97"
    • Unit Weight: 87.52 lb
    • Unit Weight: 39.7 kg
    • A: 50 mm
    • B: 1.97"
    • B: 50 mm
    • C: 0.98"
    • C: 25 mm
    • D: 0.98"
    • D: 25 mm
    • 2 Bar Current Coefficient, Non-Symmetric: 1.48
    • 2 Bar Current Coefficient, Symmetric: 2
    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
PH41602.eps image

FleXbus Conductor, 1.984 in², 314.96" x 1.97" x 1.97" x 0.98" x 100.09 lb

Catalog #: FLEXCOND1280L8

  • Cross Section: 1.98in²
  • Cross Section: 1280mm²
  • Length 1 (L1): 314.96"
  • Length 1 (L1): 8000 mm
    • Length 2 (L2): 3.94"
    • Length 2 (L2): 100 mm
    • Conductor Material: Copper Clad Aluminum
    • Connector Finish: Tinned
    • Connector Material: Copper
    • Insulation Material: Thermoplastic Elastomer
    • Insulation Elongation: 500 % Min
    • Insulation Thickness: 0.100" - 0.14"
    • Insulation Thickness: 2.5 - 3.5 mm
    • Dielectric Strength: 20kV/mm
    • Euroclass CPR: Eca - s2, d2, a3
    • Flammability Rating: UL® 94V-0
    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
    • Mechanical Resistance Rating: IK09
    • UV Resistance Rating: UL® 2556;UL® 854
    • Wire Diameter: 0.01"
    • Wire Diameter: 0.2mm
    • Nominal Voltage, IEC: 1000V;1500V
    • Max Working Voltage, EN 50264-3-1: 6000V
    • Working Temperature: -58 to 239 °F
    • Working Temperature: -50 to 115 °C
    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
    • ∆T 60 K: 1984A
    • Width 1 (W1): 4 1/4"
    • Width 1 (W1): 108 mm
    • Width 2 (W2): 3.94"
    • Width 2 (W2): 100 mm
    • Height 1 (H1): 1.23"
    • Height 1 (H1): 31.15mm
    • Height 2 (H2): 0.71"
    • Height 2 (H2): 18mm
    • Hole Size (HS): 0.55"
    • Hole Size (HS): 14 mm
    • A: 1.97"
    • Unit Weight: 100.09 lb
    • Unit Weight: 45.4 kg
    • A: 50 mm
    • B: 1.97"
    • B: 50 mm
    • C: 0.98"
    • C: 25 mm
    • D: 0.98"
    • D: 25 mm
    • 2 Bar Current Coefficient, Non-Symmetric: 1.48
    • 2 Bar Current Coefficient, Symmetric: 2
    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
PH41602.eps image

FleXbus Conductor, 1.984 in², 354.33" x 1.97" x 1.97" x 0.98" x 112.66 lb

Catalog #: FLEXCOND1280L9

  • Cross Section: 1.98in²
  • Cross Section: 1280mm²
  • Length 1 (L1): 354.33"
  • Length 1 (L1): 9000 mm
    • Length 2 (L2): 3.94"
    • Length 2 (L2): 100 mm
    • Conductor Material: Copper Clad Aluminum
    • Connector Finish: Tinned
    • Connector Material: Copper
    • Insulation Material: Thermoplastic Elastomer
    • Insulation Elongation: 500 % Min
    • Insulation Thickness: 0.100" - 0.14"
    • Insulation Thickness: 2.5 - 3.5 mm
    • Dielectric Strength: 20kV/mm
    • Euroclass CPR: Eca - s2, d2, a3
    • Flammability Rating: UL® 94V-0
    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
    • Mechanical Resistance Rating: IK09
    • UV Resistance Rating: UL® 2556;UL® 854
    • Wire Diameter: 0.01"
    • Wire Diameter: 0.2mm
    • Nominal Voltage, IEC: 1000V;1500V
    • Max Working Voltage, EN 50264-3-1: 6000V
    • Working Temperature: -58 to 239 °F
    • Working Temperature: -50 to 115 °C
    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
    • ∆T 60 K: 1984A
    • Width 1 (W1): 4 1/4"
    • Width 1 (W1): 108 mm
    • Width 2 (W2): 3.94"
    • Width 2 (W2): 100 mm
    • Height 1 (H1): 1.23"
    • Height 1 (H1): 31.15mm
    • Height 2 (H2): 0.71"
    • Height 2 (H2): 18mm
    • Hole Size (HS): 0.55"
    • Hole Size (HS): 14 mm
    • A: 1.97"
    • Unit Weight: 112.66 lb
    • Unit Weight: 51.1 kg
    • A: 50 mm
    • B: 1.97"
    • B: 50 mm
    • C: 0.98"
    • C: 25 mm
    • D: 0.98"
    • D: 25 mm
    • 2 Bar Current Coefficient, Non-Symmetric: 1.48
    • 2 Bar Current Coefficient, Symmetric: 2
    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
PH41603.eps image

FleXbus Conductor, 2.806 in², 393.7" x 1.97" x 1.97" x 0.98" x 170.64 lb

Catalog #: FLEXCOND1810L10

  • Cross Section: 2.81in²
  • Cross Section: 1810mm²
  • Length 1 (L1): 393.7"
  • Length 1 (L1): 10000 mm
    • Length 2 (L2): 3.94"
    • Length 2 (L2): 100 mm
    • Conductor Material: Copper Clad Aluminum
    • Connector Finish: Tinned
    • Connector Material: Copper
    • Insulation Material: Thermoplastic Elastomer
    • Insulation Elongation: 500 % Min
    • Insulation Thickness: 0.100" - 0.14"
    • Insulation Thickness: 2.5 - 3.5 mm
    • Dielectric Strength: 20kV/mm
    • Euroclass CPR: Eca - s2, d2, a3
    • Flammability Rating: UL® 94V-0
    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
    • Mechanical Resistance Rating: IK09
    • UV Resistance Rating: UL® 2556;UL® 854
    • Wire Diameter: 0.01"
    • Wire Diameter: 0.2mm
    • Nominal Voltage, IEC: 1000V;1500V
    • Max Working Voltage, EN 50264-3-1: 6000V
    • Working Temperature: -58 to 239 °F
    • Working Temperature: -50 to 115 °C
    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
    • ∆T 60 K: 2356A
    • Width 1 (W1): 4 1/4"
    • Width 1 (W1): 108 mm
    • Width 2 (W2): 4.331"
    • Width 2 (W2): 110 mm
    • Height 1 (H1): 1.56"
    • Height 1 (H1): 39.65mm
    • Height 2 (H2): 0.98"
    • Height 2 (H2): 25mm
    • Hole Size (HS): 0.55"
    • Hole Size (HS): 14 mm
    • A: 1.97"
    • Unit Weight: 170.64 lb
    • Unit Weight: 77.4 kg
    • A: 50 mm
    • B: 1.97"
    • B: 50 mm
    • C: 0.98"
    • C: 25 mm
    • D: 1.181"
    • D: 30 mm
    • 2 Bar Current Coefficient, Non-Symmetric: 1.48
    • 2 Bar Current Coefficient, Symmetric: 2
    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
PH40515.jpg image

FleXbus Conductor, 2,806 in² ,433,07'' x 1.97" x 1.97" x 0.98" x 187.78 lb

Catalog #: FLEXCOND1810L11

  • Cross Section: 2.806in²
  • Cross Section: 1810mm²
  • Length 1 (L1): 433"
  • Length 1 (L1): 11000 mm
    • Length 2 (L2): 3.94"
    • Length 2 (L2): 100 mm
    • Conductor Material: Copper Clad Aluminum
    • Connector Finish: Tinned
    • Connector Material: Copper
    • Insulation Material: Thermoplastic Elastomer
    • Insulation Elongation: 500 % Min
    • Insulation Thickness: 0.098" - 0.138"
    • Insulation Thickness: 2.5 - 3.5 mm
    • Dielectric Strength: 20kV/mm
    • Euroclass CPR: Eca - s2, d2, a3
    • Flammability Rating: UL® 94V-0
    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
    • Mechanical Resistance Rating: IK09
    • UV Resistance Rating: UL® 2556;UL® 854
    • Wire Diameter: 0.008"
    • Wire Diameter: 0.2mm
    • Nominal Voltage, IEC: 1000V;1500V
    • Max Working Voltage, EN 50264-3-1: 6000V
    • Working Temperature: -58 to 239 °F
    • Working Temperature: -50 to 115 °C
    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
    • ∆T 60 K: 2356A
    • Width 1 (W1): 4.252"
    • Width 1 (W1): 108 mm
    • Width 2 (W2): 4.331"
    • Width 2 (W2): 110 mm
    • Height 1 (H1): 1.561"
    • Height 1 (H1): 39.7mm
    • Height 2 (H2): 0.984"
    • Height 2 (H2): 25mm
    • Hole Size (HS): 0.551"
    • Hole Size (HS): 14 mm
    • A: 1.97"
    • Unit Weight: 187.8 lb
    • Unit Weight: 85.2 kg
    • A: 50 mm
    • B: 1.97"
    • B: 50 mm
    • C: 0.98"
    • C: 25 mm
    • D: 1.181"
    • D: 30 mm
    • 2 Bar Current Coefficient, Non-Symmetric: 1.48
    • 2 Bar Current Coefficient, Symmetric: 2
    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
PH40515.jpg image

FleXbus Conductor, 2,806 in² ,472,44'' x 1.97" x 1.97" x 0.98" x 204.97 lb

Catalog #: FLEXCOND1810L12

  • Cross Section: 2.806in²
  • Cross Section: 1810mm²
  • Length 1 (L1): 472"
  • Length 1 (L1): 12000 mm
    • Length 2 (L2): 3.94"
    • Length 2 (L2): 100 mm
    • Conductor Material: Copper Clad Aluminum
    • Connector Finish: Tinned
    • Connector Material: Copper
    • Insulation Material: Thermoplastic Elastomer
    • Insulation Elongation: 500 % Min
    • Insulation Thickness: 0.098" - 0.138"
    • Insulation Thickness: 2.5 - 3.5 mm
    • Dielectric Strength: 20kV/mm
    • Euroclass CPR: Eca - s2, d2, a3
    • Flammability Rating: UL® 94V-0
    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
    • Mechanical Resistance Rating: IK09
    • UV Resistance Rating: UL® 2556;UL® 854
    • Wire Diameter: 0.008"
    • Wire Diameter: 0.2mm
    • Nominal Voltage, IEC: 1000V;1500V
    • Max Working Voltage, EN 50264-3-1: 6000V
    • Working Temperature: -58 to 239 °F
    • Working Temperature: -50 to 115 °C
    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
    • ∆T 60 K: 2356A
    • Width 1 (W1): 4.252"
    • Width 1 (W1): 108 mm
    • Width 2 (W2): 4.331"
    • Width 2 (W2): 110 mm
    • Height 1 (H1): 1.561"
    • Height 1 (H1): 39.7mm
    • Height 2 (H2): 0.984"
    • Height 2 (H2): 25mm
    • Hole Size (HS): 0.551"
    • Hole Size (HS): 14 mm
    • A: 1.97"
    • Unit Weight: 205 lb
    • Unit Weight: 93 kg
    • A: 50 mm
    • B: 1.97"
    • B: 50 mm
    • C: 0.98"
    • C: 25 mm
    • D: 1.181"
    • D: 30 mm
    • 2 Bar Current Coefficient, Non-Symmetric: 1.48
    • 2 Bar Current Coefficient, Symmetric: 2
    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364