Skip to main content

Please Select Your Country/Language Preferences

Backup Power

Select FiltersClose
Filter by
Filter applied: 1
Clear filters
Collapse allExpand all
  • Applications
Filter1

Filter applied: 1

View All Filters (1)

SKUs | 619 results

PH41630.eps image

FleXbus Support Kit Flat 3 Poles, 5.433" x 4.843"

Catalog #: FLEXSUPFLA100T

  • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61914
  • Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
  • Dielectric Strength, UL: 1500;1500
  • Finish: Electrogalvanized
    • Flammability Rating: UL® 94V-0
    • Halogen Free Rating: IEC® 60754-1
    • Insulation Voltage: 1000;1500
    • Low Smoke Rating: ISO 5659-2
    • Material: Glass Fibre Reinforced Polyamide;Steel
    • Working Temperature: -40 to 266 °F
    • Working Temperature: -40 to 130 °C
    • A: 5.43"
    • A: 138 mm
    • Depth (D): 3.09"
    • Depth (D): 78.5 mm
    • Height (H): 4.94"
    • Height (H): 125.5 mm
    • Conductor Size: 960 mm²;1280 mm²;1810 mm²
    • Unit Weight: 4.32 lb
    • Unit Weight: 1.96 kg
    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
PH41634.eps image

FleXbus Support Kit Flat 3 Poles, 3.445" x 4.449"

Catalog #: FLEXSUPFLA50T

  • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61914
  • Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
  • Dielectric Strength, UL: 1500;1500
  • Finish: Electrogalvanized
    • Flammability Rating: UL® 94V-0
    • Halogen Free Rating: IEC® 60754-1
    • Insulation Voltage: 1000;1500
    • Low Smoke Rating: ISO 5659-2
    • Material: Glass Fibre Reinforced Polyamide;Steel
    • Working Temperature: -40 to 266 °F
    • Working Temperature: -40 to 130 °C
    • A: 3.44"
    • A: 87.5 mm
    • Depth (D): 3.09"
    • Depth (D): 78.5 mm
    • Height (H): 4.71"
    • Height (H): 119.5 mm
    • Conductor Size: 220 mm²;360 mm²;545 mm²;640 mm²
    • Unit Weight: 2.86 lb
    • Unit Weight: 1.3 kg
    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
PH38992.jpg image

IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94" x 0.39" x 40.55"

Catalog #: IBSADV120-1030

  • Typical Application Current Rating: 400 A
    PH38992.jpg image

    IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94" x 0.39" x 12.99"

    Catalog #: IBSADV120-330

    • Typical Application Current Rating: 400 A
      PH38992.jpg image

      IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94" x 0.39" x 16.93"

      Catalog #: IBSADV120-430

      • Typical Application Current Rating: 400 A
        PH38992.jpg image

        IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94" x 0.39" x 20.87"

        Catalog #: IBSADV120-530

        • Typical Application Current Rating: 400 A
          PH38992.jpg image

          IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94" x 0.39" x 24.8"

          Catalog #: IBSADV120-630

          • Typical Application Current Rating: 400 A
            PH38992.jpg image

            IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94" x 0.39" x 32.68"

            Catalog #: IBSADV120-830

            • Typical Application Current Rating: 400 A
              PH38993.jpg image

              IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94" x 0.59" x 40.55"

              Catalog #: IBSADV185-1030

              • Typical Application Current Rating: 500 A
                PH38993.jpg image

                IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94" x 0.59" x 12.99"

                Catalog #: IBSADV185-330

                • Typical Application Current Rating: 500 A
                  PH38993.jpg image

                  IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94" x 0.59" x 16.93"

                  Catalog #: IBSADV185-430

                  • Typical Application Current Rating: 500 A
                    PH38993.jpg image

                    IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94" x 0.59" x 20.87"

                    Catalog #: IBSADV185-530

                    • Typical Application Current Rating: 500 A