Skip to main content

Please Select Your Country/Language Preferences

Backup Power

Select FiltersClose
Filter by
Filter applied: 1
Clear filters
Collapse allExpand all
  • Applications
Filter1

Filter applied: 1

View All Filters (1)

SKUs | 619 results

PH35649.jpg image

Flat Braided Power Shunt, 236.82 kcmil, 9.84"

Catalog #: PBC120X250

  • Material: Copper
  • Finish: Tinned
  • Wire Diameter: 0.01"
  • Wire Diameter: 0.15mm
    • Cross Section: 236.82kcmil
    • Cross Section: 120mm²
    • ∆T 30 K: 385A
    • ∆T 50 K: 511A
    • Length (L): 9.84"
    • Length (L): 250 mm
    • A: 1.38"
    • A: 35 mm
    • B: 1.58"
    • B: 40 mm
    • C: 0.3"
    • C: 7.5 mm
    • 2 Bar Current Coefficient: 1.72
    • Unit Weight: 0.93 lb
    • Unit Weight: 0.42 kg
PH35649.jpg image

Flat Braided Power Shunt, 2,961 kcmil, 31.496"

Catalog #: PBC1500X800

  • Material: Copper
  • Finish: Tinned
  • Wire Diameter: 0.01"
  • Wire Diameter: 0.15mm
    • Cross Section: 2961kcmil
    • Cross Section: 1500mm²
    • ∆T 30 K: 2300A
    • ∆T 50 K: 3048A
    • Length (L): 31 1/2"
    • Length (L): 800 mm
    • A: 4.92"
    • A: 125 mm
    • B: 5.91"
    • B: 150 mm
    • C: 0.69"
    • C: 17.5 mm
    • 2 Bar Current Coefficient: 1.32
    • Unit Weight: 27.78 lb
    • Unit Weight: 12.6 kg
PH35649.jpg image

Flat Braided Power Shunt, 300 kcmil, 9.84"

Catalog #: PBC150X250

  • Material: Copper
  • Finish: Tinned
  • Wire Diameter: 0.01"
  • Wire Diameter: 0.15mm
    • Cross Section: 300kcmil
    • Cross Section: 150mm²
    • ∆T 30 K: 440A
    • ∆T 50 K: 583A
    • Length (L): 9.84"
    • Length (L): 250 mm
    • A: 2.17"
    • A: 55 mm
    • B: 1.97"
    • B: 50 mm
    • C: 0.32"
    • C: 8 mm
    • 2 Bar Current Coefficient: 1.72
    • Unit Weight: 1.39 lb
    • Unit Weight: 0.63 kg
PH35649.jpg image

Flat Braided Power Shunt, 300 kcmil, 19.7"

Catalog #: PBC150X500

  • Material: Copper
  • Finish: Tinned
  • Wire Diameter: 0.01"
  • Wire Diameter: 0.15mm
    • Cross Section: 300kcmil
    • Cross Section: 150mm²
    • ∆T 30 K: 440A
    • ∆T 50 K: 583A
    • Length (L): 19.7"
    • Length (L): 500 mm
    • A: 2.17"
    • A: 55 mm
    • B: 1.97"
    • B: 50 mm
    • C: 0.32"
    • C: 8 mm
    • 2 Bar Current Coefficient: 1.72
    • Unit Weight: 1.98 lb
    • Unit Weight: 0.9 kg
PH35649.jpg image

Flat Braided Power Shunt, 394.7 kcmil, 9.84"

Catalog #: PBC200X250

  • Material: Copper
  • Finish: Tinned
  • Wire Diameter: 0.01"
  • Wire Diameter: 0.15mm
    • Cross Section: 394.7kcmil
    • Cross Section: 200mm²
    • ∆T 30 K: 550A
    • ∆T 50 K: 729A
    • Length (L): 9.84"
    • Length (L): 250 mm
    • A: 2.17"
    • A: 55 mm
    • B: 1.97"
    • B: 50 mm
    • C: 0.35"
    • C: 9 mm
    • 2 Bar Current Coefficient: 1.72
    • Unit Weight: 1.68 lb
    • Unit Weight: 0.76 kg
PH35649.jpg image

Flat Braided Power Shunt, 394.7 kcmil, 19.7"

Catalog #: PBC200X500

  • Material: Copper
  • Finish: Tinned
  • Wire Diameter: 0.01"
  • Wire Diameter: 0.15mm
    • Cross Section: 394.7kcmil
    • Cross Section: 200mm²
    • ∆T 30 K: 550A
    • ∆T 50 K: 729A
    • Length (L): 19.7"
    • Length (L): 500 mm
    • A: 2.17"
    • A: 55 mm
    • B: 1.97"
    • B: 50 mm
    • C: 0.35"
    • C: 9 mm
    • 2 Bar Current Coefficient: 1.72
    • Unit Weight: 2.65 lb
    • Unit Weight: 1.2 kg
PH35649.jpg image

Flat Braided Power Shunt, 493.38 kcmil, 11.8"

Catalog #: PBC250X300

  • Material: Copper
  • Finish: Tinned
  • Wire Diameter: 0.01"
  • Wire Diameter: 0.15mm
    • Cross Section: 493.38kcmil
    • Cross Section: 250mm²
    • ∆T 30 K: 651A
    • ∆T 50 K: 863A
    • Length (L): 11.8"
    • Length (L): 300 mm
    • A: 3.35"
    • A: 85 mm
    • B: 1.97"
    • B: 50 mm
    • C: 0.41"
    • C: 10.5 mm
    • 2 Bar Current Coefficient: 1.72
    • Unit Weight: 2.27 lb
    • Unit Weight: 1.03 kg
PH35649.jpg image

Flat Braided Power Shunt, 592.06 kcmil, 15.75"

Catalog #: PBC300X400

  • Material: Copper
  • Finish: Tinned
  • Wire Diameter: 0.01"
  • Wire Diameter: 0.15mm
    • Cross Section: 592.06kcmil
    • Cross Section: 300mm²
    • ∆T 30 K: 716A
    • ∆T 50 K: 948A
    • Length (L): 15 3/4"
    • Length (L): 400 mm
    • A: 3.35"
    • A: 85 mm
    • B: 2.36"
    • B: 60 mm
    • C: 0.43"
    • C: 11 mm
    • 2 Bar Current Coefficient: 1.65
    • Unit Weight: 3.37 lb
    • Unit Weight: 1.53 kg
PH35649.jpg image

Flat Braided Power Shunt, 789.41 kcmil, 15.75"

Catalog #: PBC400X400

  • Material: Copper
  • Finish: Tinned
  • Wire Diameter: 0.01"
  • Wire Diameter: 0.15mm
    • Cross Section: 789.41kcmil
    • Cross Section: 400mm²
    • ∆T 30 K: 853A
    • ∆T 50 K: 1131A
    • Length (L): 15 3/4"
    • Length (L): 400 mm
    • A: 3.35"
    • A: 85 mm
    • B: 3.15"
    • B: 80 mm
    • C: 0.43"
    • C: 11 mm
    • 2 Bar Current Coefficient: 1.6
    • Unit Weight: 4.85 lb
    • Unit Weight: 2.2 kg
PH35649.jpg image

Flat Braided Power Shunt, 986.76 kcmil, 15.75"

Catalog #: PBC500X400

  • Material: Copper
  • Finish: Tinned
  • Wire Diameter: 0.01"
  • Wire Diameter: 0.15mm
    • Cross Section: 986.76kcmil
    • Cross Section: 500mm²
    • ∆T 30 K: 917A
    • ∆T 50 K: 1216A
    • Length (L): 15 3/4"
    • Length (L): 400 mm
    • A: 4.13"
    • A: 105 mm
    • B: 3.94"
    • B: 100 mm
    • C: 0.43"
    • C: 11 mm
    • 2 Bar Current Coefficient: 1.65
    • Unit Weight: 5.82 lb
    • Unit Weight: 2.64 kg
PH35649.jpg image

Flat Braided Power Shunt, 1,184.12 kcmil, 17.7"

Catalog #: PBC600X450

  • Material: Copper
  • Finish: Tinned
  • Wire Diameter: 0.01"
  • Wire Diameter: 0.15mm
    • Cross Section: 1184.12kcmil
    • Cross Section: 600mm²
    • ∆T 30 K: 1101A
    • ∆T 50 K: 1459A
    • Length (L): 17.7"
    • Length (L): 450 mm
    • A: 4.13"
    • A: 105 mm
    • B: 3.94"
    • B: 100 mm
    • C: 0.51"
    • C: 13 mm
    • 2 Bar Current Coefficient: 1.6
    • Unit Weight: 7.5 lb
    • Unit Weight: 3.4 kg
PH35649.jpg image

Flat Braided Power Shunt, 1,578.82 kcmil, 17.7"

Catalog #: PBC800X450

  • Material: Copper
  • Finish: Tinned
  • Wire Diameter: 0.01"
  • Wire Diameter: 0.15mm
    • Cross Section: 1578.82kcmil
    • Cross Section: 800mm²
    • ∆T 30 K: 1376A
    • ∆T 50 K: 1823A
    • Length (L): 17.7"
    • Length (L): 450 mm
    • A: 4.13"
    • A: 105 mm
    • B: 3.94"
    • B: 100 mm
    • C: 0.55"
    • C: 14 mm
    • 2 Bar Current Coefficient: 1.6
    • Unit Weight: 9.39 lb
    • Unit Weight: 4.26 kg