Mounting Plates For Compartments For Power Distribution, MSCM
Hover to magnify image or click to enlarge
Mounting Plates For Compartments For Power Distribution, MSCM
This mounting plate, MSCM, in galvanised steel, can be easily machined and equipped with components before it is mounted in one of the plug-in compartments.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessories
Features
- Description: Mounting plate to be mounted in the plug-in compartment MSCP. The mounting plate has two vertical cable openings for the incoming, one in each size.
- Material: 2 mm galvanized steel.
- Delivery: 1 piece, the fixing screws are included in the MSCP kit.
Specifications
Finish | Plated |
Material | Steel |
Color | Unpainted |
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.