Skip to main content

Please Select Your Country/Language Preferences

Outdoor mounted cooling units Hover to magnify image or click to enlarge

Outdoor Mounted Cooling Units, CUON

This outdoor vertical cooling unit, CUON, with a IP 55 protection degree, is available in many different sizes for different cooling requirements. This means that the right cooling solution can be chosen easily. Smart energy management reduces energy consumption with up to 23% compared to traditional solutions. The cooling unit is easy to install and is also available in stainless steel for harsh environments

Read more Read less

Industry Standards

cULus_UL Listed

EAC

CE UKCA

Read more Read less Print This Page
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.