Skip to main content

Please Select Your Country/Language Preferences

Zonex Stainless Steel Wall Mount Enclosures, EXE-WM

The stainless steel single-door wall mounted enclosure, range EXE, with ATEX and IECEx certifications, is available off the shelf in 16 different sizes that accommodate the majority of common applications. ZONEX enclosures deliver a robust solution for termination and junction enclosure applications in potentially hazardous locations, including petroleum and chemical processing, water treatment processing, pharmaceutical processing, and grain processing. ZONEX enclosures are designed and certified to meet ATEX Directive 2014/34/EU, as well as IECEx standards for increased safety in housing electrical components in Zone 1 and Zone 2 applications.

Read more Read less

Industry Standards

cULus_UL Listed

ATEX

CE

DoC NEC Class 1 Div 2

IECEx

Read more Read less Print This Page
Details

Features

Specifications

Thickness 0.1 in
Thickness 2.5 mm
Finish Brushed 320 grain
Material Stainless Steel 316L
Color Unpainted
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.