Raised Side Doors, DNSR
Hover to magnify image or click to enlarge
Raised Side Doors, DNSR
Protects and covers connectors and components mounted to the side of the enclosure to secure and safeguard important connections. A Marshalling plate MM (optional) provides a mounting surface for connectors. Cabling possible from top or bottom with optional cable bars.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Description: A 200 mm wide cover with cable entrances in top and bottom. Supplied with one gland plate and gasket. Hole pattern equals enclosure's frame to mount cable fixing bars.
- Material: 2 mm.
- Finish: RAL 7035 structured powder coating.
- Protection: Complies with IP 33 | TYPE 1 in combination with MM connector plate and gasket SPDG01. Door frame optional.
- Mounting requirements: Add a separation plate SPD or marshalling plate MM to mount connectors and separate the side compartment.
- Pack quantity: 1 piece with mounting accessories.
Specifications
Thickness | 2 mm |
Thickness | 14 ga |
Color | Light Gray |
Material | Mild Steel |
Finish | Powder Coated |
Color Code | RAL 7035 |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.