Skip to main content

Please Select Your Country/Language Preferences

A10000418 Hover to magnify image or click to enlarge

Multiple-Entry Power/Tee Connection with Polymer Junction Box

nVent RAYCHEM JBM-100 is a modular junction box used to connect power to up to three nVent RAYCHEM BTV, QTVR, XTV, KTV or VPL industrial parallel heating cables and integrates the functions of both connection kits and insulation entries. Offered in three versions, customized for local installation practices, each are also available with a power indicator. JBM-100-E, JBM-100-L-E; JBM-100-EP, JBM-100-L-EP; JBM-100-A, JBM-100-L-A.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Max Conductor Cross Section 0.0155 in²
For Ex-Zone Gas 1, 2
Inlet Quantity 2
Connection Clamp Quantity 6
Max Conductor Cross Section 10 mm²
For Ex-Zone Dust 21, 22
Connection Type Cold Applied
Material Glass Fiber Reinforced Polymer
Area Classification Non-Hazardous; Hazardous
IP Rating IP66
Cable Entry M25
Knockouts Included No
Mounting On Pipe
Cover Attachment Screwed
Halogen Free Yes
Data Copied
Metric   |   Imperial
Resources Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing